" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XALD, XALK
Schneider Electric XALD103H7 Image
Discontinued

XALD103H7

Green premium brand logo
Schneider Electric XALD103H7 Image
Discontinued
XALD103H7
Green premium brand logo

dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"

Show more characteristics
XALD103H7 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XALD
    product or component type
    Complete control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Start function
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Dark grey (RAL 7016)
    material
    Polycarbonate
    operator profile
    1 flush push-button
    operators description
    Green ''START'' 1 NO
    control station composition
    1 flush push-button, green 1 NO START marking
    marking location
    Marking on push-button
    contact operation
    Slow-break
    Complementary
    cable entry
    1 knock-out for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    net weight
    0.156 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    colour of marking
    White marking when green, red or black caps
    Black marking when white caps
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    3.8 N NO changing electrical state
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    [Ie] rated operational current
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    UL listed
    CSA
    vibration resistance
    5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French3
    • Kazakh1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XALD, XALK Control stations (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 106.7 KB
    Date 3/11/08
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD/XALK Control Stations Instruction Sheet (Version A01)
    Description
    Instructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01
    prp.document.label.format pdf
    Size 186.4 KB
    Date 6/1/07
    Description
    Instructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01
    XALD/K Harmony control station (Version A01)
    Files in document
    pdf
    543.2 KB
    pdf
    730.5 KB
    Description
    Assembly instructions for XALD and XALK. Keywords: W915622060111A01 1562206 W91562206 W9156220601 W915622060111
    prp.document.label.format zip
    Size 1.2 MB
    Date 10/13/03
    Files in document
    pdf
    543.2 KB
    pdf
    730.5 KB
    Description
    Assembly instructions for XALD and XALK. Keywords: W915622060111A01 1562206 W91562206 W9156220601 W915622060111
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALD103H7 : dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALD103H7 : dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.4 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALD103H7 : dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    dark grey station - 1 green flush pushbutton Ø22 spring return 1NO "Start"
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15