View all
Harmony XALD, XALK

XALD114E
XALD114E
dark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"
Show more characteristics-
Characteristics
Main range of product Harmony XALDproduct or component type Complete control stationdevice short name XALDproduct destination For XB5 Ø 22 mm control and signalling unitscontrol station application Stop functioncolour of base of enclosure Light grey (RAL 7035)colour of cover Dark grey (RAL 7016)material Polycarbonateoperator profile 1 flush push-buttonoperators description Red ''STOP'' 1 NO + 1 NCcontrol station composition 1 flush push-button, red 1 NO + 1 NC STOP markingmarking location Marking on push-buttoncontact operation Slow-breakComplementary cable entry 1 knock-out for cable entry, clamping capacity: 14 mm2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mmnet weight 0.165 kgresistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 mcolour of marking White marking when green, red or black capsBlack marking when white capspositive opening With conforming to EN/IEC 60947-5-1 appendix Koperating travel 1.5 mm (NC changing electrical state)2.6 mm (NO changing electrical state)4.3 mm (total travel)operating force 3.5 N NC changing electrical state3.8 N NO changing electrical statemechanical durability 10000000 cyclesconnections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1tightening torque 0.8…1.2 N.m conforming to EN/IEC 60947-1shape of screw head Cross compatible with Philips no 1 screwdriverCross compatible with pozidriv No 1 screwdriverSlotted compatible with flat Ø 4 mm screwdriverSlotted compatible with flat Ø 5.5 mm screwdrivercontacts material Silver alloy (Ag/Ni)short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1[Uimp] rated impulse withstand voltage EN/IEC 60947-1 6 kV[Ie] rated operational current 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-13 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-11.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-10.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-10.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-10.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1electrical durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix Celectrical reliability Λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4Environment protective treatment THambient air temperature for storage -40…70 °Cambient air temperature for operation -40…70 °Covervoltage category Class II conforming to IEC 60536IP degree of protection IP66 conforming to IEC 60529IP67IP69IP69KNEMA degree of protection NEMA 13NEMA 4XIK degree of protection IK03 conforming to EN 50102standards EN/IEC 60947-1UL 508EN/IEC 60947-5-5EN/IEC 60947-5-4JIS C8201-5-1EN/IEC 60947-5-1CSA C22.2 No 14JIS C8201-1vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-2750 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27Offer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages17
- English16
- French6
- Kazakh4
- Russian4
CatalogueFormatSizeAdd to My DocumentsHarmony XALD, XALK Plastic control stations catalog (Version 2.0)DescriptionProduct catalog for Harmony XB5 22mm control and signaling units.Size pdfSize 9.2 MBDate 4/4/19DescriptionProduct catalog for Harmony XB5 22mm control and signaling units.CADFormatSizeAdd to My DocumentsControl stations for Ø 22 control and signalling unitss, Start or Stop function, 1 spring return pushbutton (Version 1.1)Files in documentSize zipSize 109.1 KBDate 11/28/06Files in documentControl stations for Ø 22 control and signalling unitss, Start or Stop function, 1 spring return pushbutton (Version 1.1)Files in documentSize zipSize 101 KBDate 11/28/06Files in documentSize zipSize 132.3 KBDate 11/28/06Files in documentCertificateFormatSizeAdd to My DocumentsXAC, XAL, XAPS, XAW Control Stations (Version 1.0)DescriptionGOST CertificateSize PDFSize 897 KBDate 2/6/15DescriptionGOST CertificateXACA Pendant control station and XALD, XALK Control stations (Version 1.0)DescriptionUL CertificateSize htmlSize 300 BDate 5/16/13DescriptionUL CertificateXALD, XALK Control stations (Version 1.0)DescriptionCSA CertificateSize pdfSize 106.7 KBDate 3/11/08DescriptionCSA CertificateInstruction sheetFormatSizeAdd to My DocumentsXALD... / XALK... Harmony Control Station (Version 01)DescriptionInstructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01Size pdfSize 186.4 KBDate 6/1/07DescriptionInstructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01XALD/K Harmony control station (Version 01)Files in documentDescriptionAssembly instructions for XALD and XALK. Keywords: W915622060111A01 1562206 W91562206 W9156220601 W915622060111Size zipSize 1.2 MBDate 10/13/03Files in documentDescriptionAssembly instructions for XALD and XALK. Keywords: W915622060111A01 1562206 W91562206 W9156220601 W915622060111Declaration of conformityFormatSizeAdd to My DocumentsXALD, K... Control station (Version 1.0)DescriptionManufacturer Declaration of conformitySize pdfSize 456.9 KBDate 4/19/16DescriptionManufacturer Declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 27.5 MBDate 9/1/18EU RoHS DeclarationFormatSizeAdd to My Documentsdark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "StopDescriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"Size pdfSize 195.3 KBDate 12/6/19Descriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"Product Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 27.4 MBDate 9/1/18Size pdfSize 894.3 KBDate 11/1/11REACh DeclarationFormatSizeAdd to My Documentsdark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "StopDescriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"Size pdfSize 195.3 KBDate 12/6/19Descriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"China RoHS declarationFormatSizeAdd to My Documentsdark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "StopDescriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop"Size pdfSize 195.3 KBDate 12/6/19Descriptiondark grey station - 1 red flush pushbutton Ø22 spring return 1NO+1NC "Stop" -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.(2)Knock-out for cable entry, maximum capacity 14 mm/0.55 in.Control station fitted with:
c in mm
c in in.
Flush pushbutton
62
2.44
Pilot light
64
2.52
Illuminated pushbutton
65.5
2.58
Projecting pushbutton
66
2.60
Selector switch
80
3.15
Mushroom head pushbutton
91.5
3.58
Latching mushroom head Emergency stop pushbutton wit h key
115
4.53
Key switch
105.5
4.15