View all
Harmony XALE

XALE2221
XALE2221
control station XAL-E - white pushbutton 1 NO + black pusbutton 1 NO
Show more characteristics-
Characteristics
Main range of product Harmony XALEproduct or component type Complete control stationdevice short name XALEproduct destination For XB7 Ø 22 mm control and signalling unitscontrol station application Two functionscolour of base of enclosure Light grey (RAL 7035)colour of cover Light grey (RAL 7035)material ABS (acrylonitrile butadiene-styrene)IP degree of protection IP54 conforming to IEC 60529control station composition 1 flush push-button, black, spring return 1 NO, white down arrow marking1 flush push-button, white, spring return 1 NO, black up arrow markingmarking location Marking on push-buttoncontact operation Slow-breakComplementary cable entry 2 knock-outs, clamping capacity: 20 mm6 knock-outs for ISO M20net weight 0.145 kgmarking CEpositive opening Withoutshort-circuit protection 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1[Uimp] rated impulse withstand voltage EN/IEC 60947-1 4 kV[Ie] rated operational current 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-10.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-10.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-10.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1electrical reliability Λ <= 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4Environment protective treatment TCambient air temperature for storage -40…70 °Cambient air temperature for operation -25…55 °Celectrical shock protection class Class II conforming to IEC 60536IK degree of protection IK05 conforming to EN 50102standards EN/IEC 62208EN/IEC 60947-5-1EN/IEC 60947-5-5EN/IEC 60947-1Offer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsContractual warranty Warranty 18 months -
View more
Documents
Language- English11
CADFormatSizeAdd to My DocumentsEnclosures 1 holes for Ø 22 control and signalling units or emergency stop (Version 1.1)Files in documentSize zipSize 824.3 KBDate 1/26/07Files in documentComplete station, 2 spring return pushbuttons flush white and black marking shot up down (Version 1.1)Files in documentSize zipSize 1.4 MBDate 1/25/07Files in documentComplete station, 2 spring return pushbuttons flush white and black marking shot up down (Version 1.1)Files in documentSize zipSize 541.8 KBDate 1/25/07Files in documentComplete station, 2 spring return pushbuttons flush white and black marking shot up down (Version 1.1)Files in documentSize zipSize 316.3 KBDate 1/25/07Files in documentCertificateFormatSizeAdd to My DocumentsXAC, XAL, XAPS, XAW Control Stations (Version 1.0)DescriptionGOST CertificateSize PDFSize 897 KBDate 2/6/15DescriptionGOST CertificateChina RoHS declarationFormatSizeAdd to My Documentscontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NODescriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NOSize pdfSize 195.3 KBDate 12/11/19Descriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NODeclaration of conformityFormatSizeAdd to My DocumentsXALE... Control stations (Version 1.0)DescriptionManufacturer Declaration of conformitySize pdfSize 474.5 KBDate 4/19/16DescriptionManufacturer Declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 27.5 MBDate 9/1/18EU RoHS DeclarationFormatSizeAdd to My Documentscontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NODescriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NOSize pdfSize 195.3 KBDate 12/11/19Descriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NOProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 27.4 MBDate 9/1/18REACh DeclarationFormatSizeAdd to My Documentscontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NODescriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NOSize pdfSize 195.3 KBDate 12/11/19Descriptioncontrol station XAL-E - white pushbutton 1 NO + black pusbutton 1 NO -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)6 ISO 20 knock-outs.(2)2 knock-outs for cable entry, maximum capacity 20 mm / 0.79 in.(3)2 knock-out elongated fixing holes Ø 3 mm x 5 mm / Ø 0.12 in. x 0.20 in.Control station XALE fitted with:
c in mm
c in in.
Flush pushbutton
69
2.72
Projecting pushbutton
71
2.79
Illuminated pushbutton
74.5
2.93
Pilot light
71
2.79
Emergency stop without key
89.5
3.52
Selector switch with standard handle
84.5
3.33
Key switch
100
3.94