Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XALE
Schneider Electric XALEK178E Image

XALEK178E

Schneider Electric XALEK178E Image
XALEK178E

control station XAL-E - emergency stop function - turn to release - 1 NO 1NC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALE
    product or component type
    Complete control station
    device short name
    XALE
    product destination
    For XB7 Ø 22 mm control and signalling units
    control station application
    Emergency stop function
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Yellow (RAL 1021)
    material
    ABS (acrylonitrile butadiene-styrene)
    IP degree of protection
    IP54 conforming to IEC 60529
    control station composition
    1 emergency stop push-button, red, trigger action 1 NO + 1 NC
    contact operation
    Slow-break
    Complementary
    cable entry
    2 knock-outs, clamping capacity: 16 mm
    4 knock-outs for ISO M20
    product weight
    0.138 kg
    marking
    CE
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 4 kV
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical reliability
    Λ <= 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IK degree of protection
    IK05 conforming to EN 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60204-1
    EN/IEC 62208
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALEK178E : XALEK178E_ROHS_CHINA_DECLARATION
    Description
    XALEK178E_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    XALEK178E_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB7NS... XB7NT... Emergency stop pushbuttons (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 377.7 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALEK178E : XALEK178E_ROHS_DECLARATION
    Description
    XALEK178E_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    XALEK178E_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALEK178E : XALEK178E_REACH_DECLARATION
    Description
    XALEK178E_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    XALEK178E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    4 ISO 20 knock-outs.
    (2)
    2 knock-outs for cable entry, maximum capacity 16 mm / 0.63 in.
    (3)
    2 knock-out elongated fixing holes Ø 3 mm x 5 mm / Ø 0.12 in. x 0.20 in.

    Control station XALE fitted with:

    c in mm

    c in in.

    Flush pushbutton

    65.6

    2.58

    Projecting pushbutton

    67.6

    2.66

    Illuminated pushbutton

    71.1

    2.80

    Pilot light

    67.6

    2.66

    Emergency stop without key

    93.85

    3.69

    Selector switch with standard handle

    81.1

    3.19

    Key switch

    96.6

    3.80


Compare products: /