Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XALF
Schneider Electric XALFK04 Image
To be discontinued

XALFK04

Green premium brand logo
Schneider Electric XALFK04 Image
To be discontinued
XALFK04
Green premium brand logo

empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm

Show more characteristics
Commercial status
To be discontinued on 01 October 2020
End-of-service soon on 01 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

XALFK04 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 September 2020
  • Main
    range of product
    Harmony XALF
    product or component type
    Empty enclosure
    device short name
    XALF
    product destination
    For pit switch box
    Complementary
    material
    Polycarbonate
    net weight
    0.29 kg
    marking
    CE
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    0…50 °C
    standards
    EN/IEC 60947-5-1
    EN 81-20
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    290 g
    Package 1 Height
    7.7 cm
    Package 1 width
    6.8 cm
    Package 1 Length
    19.6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 12/11/18
    Description
    Catalogue
    prp.document.label.format pdf
    Size 3.7 MB
    Date 12/11/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALFK04 : empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALF Lift inspection stations (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 420.6 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALFK04 : empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    Description
    empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    empty enclosure XALF - for pit switch box - 4 cut-outs - Ø 22 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.4 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions