Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XALG
Schneider Electric XALG01 Image

XALG01

Green premium brand logo
Schneider Electric XALG01 Image
XALG01
Green premium brand logo

empty control station - severe environments-black-1 cut-out-1 vertical opening

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALG
    product or component type
    Empty control station
    device short name
    XALG
    product destination
    For XB5 Ø 22 mm control and signalling units
    environmental characteristic
    Severe ambiance
    colour of base of enclosure
    Black (RAL 9005)
    colour of cover
    Black (RAL 9005)
    material
    Mineral reinforced polyamide
    cable entry
    2 knock-outs for ISO M20 cable entry
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of cut-out
    1 cut-out
    CAD overall width
    90 mm
    CAD overall height
    72 mm
    CAD overall depth
    65 mm
    product weight
    0.226 kg
    resistance to high pressure washer
    10 mPa at 80 °C, distance : 0.2 m
    Environment
    protective treatment
    TC
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IK degree of protection
    IK05 conforming to EN 50102
    resistance to chemical agents
    Good resistance to lactic acid at 10 °C
    Good resistant to detergent at 60 °C
    Not resistant to formic acid (10 %) at 50 °C
    Not resistant to lactic acid at 90 °C
    Good resistance to ammonia
    Good resistance to benzene
    Good resistance to butter
    Good resistance to citric acid (10 %)
    Good resistance to cutting compounds
    Good resistance to ethane
    Good resistance to ethanol
    Good resistance to ethylene
    Good resistance to fatty acids
    Good resistance to fatty alcohols
    Good resistance to milk
    Good resistance to motor oils and greases
    Good resistance to oils (vegetable, mineral)
    Good resistance to petroleum
    Good resistant to acetone
    Good resistant to uric acid (20 %)
    Limited resistance to acetic acid (10 %)
    Limited resistance to boric acid
    Not resistant to hydrogen peroxide (30 %)
    Not resistant to nitric acid (2 %)
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALG01 : empty control station - severe environments-black-1 cut-out-1 vertical opening
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALG01 : empty control station - severe environments-black-1 cut-out-1 vertical opening
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XALG01 : empty control station - severe environments-black-1 cut-out-1 vertical opening
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    empty control station - severe environments-black-1 cut-out-1 vertical opening
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 ISO 20 cable entries.


Compare products: /