Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XALD, XALK
Schneider Electric XALK01TH26 Image

XALK01TH26

Green premium brand logo
Schneider Electric XALK01TH26 Image
XALK01TH26
Green premium brand logo

yellow empty enclosure lid - grey base-1 cut-out - Cover Mount-MARK. and logo

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XALK
    product or component type
    Empty control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency stop function
    number of cut-out
    1 cut-out
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Yellow (RAL 1021)
    material
    Polycarbonate
    cable entry
    2 knock-outs for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    1
    net weight
    0.322 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    marking
    N Ø DST Ø P
    mounting support
    Direct mounting on cover
    mounting of block
    Rear mounting
    Front mounting
    electrical composition code
    SF1
    MF1
    MR1
    SR1
    main group
    1 cut-out
    group of product
    Standard yellow
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-5-1
    UL 508
    JIS C8201-1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    136 g
    Package 1 Height
    7.5 cm
    Package 1 width
    7 cm
    Package 1 Length
    7 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEE CB SCHEME Certificate XB4 XB5 Emergency stops (Version 1.0)
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    prp.document.label.format pdf
    Size 231.2 KB
    Date 5/28/19
    Description
    Emergency stop pushbutton and head sub-assembliesXB4, XB5, ZB4, ZB5 followed by BS83, BS84, BS86, BS93, BS94, BS96, BT84, BX84, AS83, AS84, AS86, AS93, AS94, AS96, AT84, AT86, AX84 fitted with ZB..Z009 + ZBE.Plastic control station, emergency stop pushbutton and head sub-assembliesXALK178, XALK188, XALK198, XALK01H, XALK01THContact blocks ZENL, or fitted with ZB..Z009 + ZBE
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XALD, XALK Control stations (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 106.7 KB
    Date 3/11/08
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XALK01TH26 : XALK01TH26_ROHS_CHINA_DECLARATION
    Description
    XALK01TH26_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    XALK01TH26_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALD, K... Control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 456.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version V2)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XALK01TH26 : XALK01TH26_ROHS_DECLARATION
    Description
    XALK01TH26_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    XALK01TH26_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.4 MB
    Date 9/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15