View all
Harmony XALD, XALK

XALK02
-
Characteristics
Main range of product Harmony XALKproduct or component type Empty control stationdevice short name XALKproduct destination For XB5 Ø 22 mm control and signalling unitscontrol station application Emergency switching off functionEmergency stop functionnumber of cut-out 2 cut-outscolour of base of enclosure Light grey (RAL 7035)colour of cover Yellow (RAL 1021)material Polycarbonatecable entry 2 knock-outs for cable entry, clamping capacity: 14 mm2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mmIP degree of protection IP66 conforming to IEC 60529IP67IP69IP69KComplementary assembly style For customer assemblynumber of horizontal rows 1number of vertical rows 2net weight 0.193 kgresistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 mmounting of block Front mountingRear mountingmain group 2 cut-outsgroup of product Standard yellowEnvironment protective treatment THambient air temperature for storage -40…70 °Cambient air temperature for operation -40…70 °Covervoltage category Class II conforming to IEC 60536NEMA degree of protection NEMA 13NEMA 4XIK degree of protection IK03 conforming to EN 50102standards EN/IEC 60947-5-5UL 508EN/IEC 60947-1EN/IEC 60947-5-4CSA C22.2 No 14JIS C8201-5-1EN/IEC 60947-5-1JIS C8201-1Offer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages17
- English16
- French5
CatalogueFormatSizeAdd to My DocumentsHarmony XALD, XALK Plastic control stations catalog (Version 2.0)DescriptionProduct catalog for Harmony XB5 22mm control and signaling units.Size pdfSize 9.2 MBDate 4/4/19DescriptionProduct catalog for Harmony XB5 22mm control and signaling units.CADFormatSizeAdd to My DocumentsControl stations for Ø 22 control and signalling units empty enclosures, 2 locations (Version 1.1)Files in documentSize zipSize 80.5 KBDate 11/29/06Files in documentControl stations for Ø 22 control and signalling unitss, two functions, 2 locations (Version 1.1)Files in documentSize zipSize 155.6 KBDate 11/29/06Files in documentControl stations for Ø 22 control and signalling units empty enclosures, 2 locations (Version 1.1)Files in documentSize zipSize 116.8 KBDate 11/28/06Files in documentCertificateFormatSizeAdd to My DocumentsXAC, XAL, XAPS, XAW Control Stations (Version 1.0)DescriptionGOST CertificateSize PDFSize 897 KBDate 2/6/15DescriptionGOST CertificateXACA Pendant control station and XALD, XALK Control stations (Version 1.0)DescriptionUL CertificateSize htmlSize 300 BDate 5/16/13DescriptionUL CertificateXALD, XALK Control stations (Version 1.0)DescriptionCSA CertificateSize pdfSize 106.7 KBDate 3/11/08DescriptionCSA CertificateInstruction sheetFormatSizeAdd to My DocumentsXALD... / XALK... Harmony Control Station (Version 01)DescriptionInstructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01Size pdfSize 186.4 KBDate 6/1/07DescriptionInstructions indicating allowable ZBZ32, ZBYZ, and ZBY4 Legend holders and ZB5A pushbuttons for harmony XALD and XALK control stations. Document W91528482 1528482 W9152848201 W915284820111 W91528482 0111A01China RoHS declarationFormatSizeAdd to My Documentsyellow empty enclosure lid with light grey base - 2 cut-outsDescriptionyellow empty enclosure lid with light grey base - 2 cut-outsSize pdfSize 195.3 KBDate 12/9/19Descriptionyellow empty enclosure lid with light grey base - 2 cut-outsDeclaration of conformityFormatSizeAdd to My DocumentsXALD, K... Control station (Version 1.0)DescriptionManufacturer Declaration of conformitySize pdfSize 456.9 KBDate 4/19/16DescriptionManufacturer Declaration of conformityXB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version 1.0)DescriptionManufacturer Declaration of conformitySize pdfSize 407.3 KBDate 4/19/16DescriptionManufacturer Declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 27.5 MBDate 9/1/18EU RoHS DeclarationFormatSizeAdd to My Documentsyellow empty enclosure lid with light grey base - 2 cut-outsDescriptionyellow empty enclosure lid with light grey base - 2 cut-outsSize pdfSize 195.3 KBDate 12/9/19Descriptionyellow empty enclosure lid with light grey base - 2 cut-outsProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 27.4 MBDate 9/1/18Size pdfSize 894.3 KBDate 11/1/11REACh DeclarationFormatSizeAdd to My Documentsyellow empty enclosure lid with light grey base - 2 cut-outsDescriptionyellow empty enclosure lid with light grey base - 2 cut-outsSize pdfSize 195.3 KBDate 12/9/19Descriptionyellow empty enclosure lid with light grey base - 2 cut-outs -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.(2)Knock-out for cable entry, maximum capacity 14 mm/0.55 in.Control station fitted with:
c in mm
c in in.
Flush pushbutton
62
2.44
Pilot light
64
2.52
Illuminated pushbutton
65.5
2.58
Projecting pushbutton
66
2.60
Selector switch
80
3.15
Mushroom head pushbutton
91.5
3.58
Latching mushroom head Emergency stop pushbutton wit h key
115
4.53
Key switch
105.5
4.15