Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XAP, XB2 SL
Schneider Electric XAPM3204 Image

XAPM3204

Green premium brand logo
Schneider Electric XAPM3204 Image
XAPM3204
Green premium brand logo

die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    80 x 175 mm
    usable depth
    49 mm
    number of cut-out
    4 cut-outs
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for cable gland, clamping capacity: 18 mm
    1 hole without blanking plug for cable gland, clamping capacity: 18 mm
    device mounting
    Flush
    IP degree of protection
    IP65 conforming to IEC 60529
    IP69 conforming to NF C 20-010
    IP69K
    Complementary
    number of vertical rows
    1
    net weight
    0.88 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    990 g
    Package 1 Height
    8.5 cm
    Package 1 width
    12 cm
    Package 1 Length
    18.8 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    6
    Package 2 Weight
    5.996 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    48
    Package 3 Weight
    58.7 kg
    Package 3 Height
    77 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 1/31/15
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/31/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    Die-cast metal enclosures, 4 cut-outs, 80x175 (Version 1.0)
    Files in document
    dwg
    44.1 KB
    dwf
    2.1 KB
    dxf
    63.8 KB
    wmf
    6.2 KB
    prp.document.label.format zip
    Size 116.2 KB
    Date 11/29/06
    Files in document
    dwg
    44.1 KB
    dwf
    2.1 KB
    dxf
    63.8 KB
    wmf
    6.2 KB
    Die-cast metal enclosures, 80x175 (Version 1.0)
    Files in document
    dwg
    33.8 KB
    dwf
    1.1 KB
    dxf
    35.3 KB
    wmf
    3 KB
    prp.document.label.format zip
    Size 73.2 KB
    Date 11/29/06
    Files in document
    dwg
    33.8 KB
    dwf
    1.1 KB
    dxf
    35.3 KB
    wmf
    3 KB
    Die-cast metal enclosures, 80x175 (Version 1.0)
    Files in document
    dwg
    41.2 KB
    dwf
    2 KB
    dxf
    55.2 KB
    wmf
    4.9 KB
    prp.document.label.format zip
    Size 103.3 KB
    Date 11/29/06
    Files in document
    dwg
    41.2 KB
    dwf
    2 KB
    dxf
    55.2 KB
    wmf
    4.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAPM, XAPG Metal enclosures (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    prp.document.label.format pdf
    Size 87.7 KB
    Date 3/29/95
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XAPM3204 : die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    Description
    die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 9/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XAPM3204 : die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    Description
    die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    die-cast empty control station - XAPM - Ø22 - zinc alloy - 4 horizontal openings
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.4 MB
    Date 9/1/18
    prp.document.label.format pdf
    Size 6.1 MB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Fixing


    (1)
    1 hole, without blanking plug, for cable gland with 18 mm/0.71 in. maximum clamping capacity
    (2)
    1 hole, with blanking plug (protrusion 6 mm/0.23 in.), for cable gland with 18 mm/0.71 in. maximum clamping capacity
    (3)
    2 x Ø 5.6 mm/0.22 in. holes, depth 20 mm/0.78 in.
    P
    Usable depth

    a

    b

    c

    G

    H

    P

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    80

    3.15

    175

    6.89

    51.5

    2.03

    50

    1.97

    160

    6.30

    49

    1.93

    Refer to the product characteristics to get the number of cut-outs.

    Cut-out interaxis dimensions


    b1
    Vertical interaxis: 30 mm/1.18 in.