Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4 explosive atmospheres
Schneider Electric XB4BP383B5EX Image

XB4BP383B5EX

Green premium brand logo
Schneider Electric XB4BP383B5EX Image
XB4BP383B5EX
Green premium brand logo

Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete illuminated push-button
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    dust zone
    Zone 21 - 22
    type of operator
    spring return
    operator profile
    Green flush
    operator additional information
    Booted (clear silicon)
    contacts type and composition
    1 NO
    Complementary
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm (support panel)
    fixing mode
    Single screw: 0.8…1.2 N.m
    embedding depth
    43 mm
    marking
    Ex tb IIIC
    shape of signaling unit head
    Round
    contact operation
    Slow-break
    positive opening
    Without
    operating travel
    2.6 mm (NO changing electrical state)
    4.3 mm (total travel)
    operating force
    3.8 N NO changing electrical state
    mechanical durability
    5000000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    1000000 cycles DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1: appendix C
    electrical reliability
    Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    light source
    Integral LED
    [Us] rated supply voltage
    24 V AC/DC 50/60 Hz
    supply voltage limits
    19.2…30 V DC
    21.6…26.4 V AC
    current consumption
    18 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    I conforming to IEC 60536
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN 60079-0:2009
    EN 60079-31:2009
    EN 61000-6-2
    IEC 60079-0:2007
    IEC 60079-31:2008
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX9004U
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Package 1 Weight
    0.102 kg
    Package 1 Height
    0.300 dm
    Package 1 width
    0.400 dm
    Package 1 Length
    0.900 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 7/1/20
    prp.document.label.format pdf
    Size 3.8 MB
    Date 7/1/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    ATEX PUSHBUTTON (Version 1.0)
    Files in document
    zip
    1 MB
    prp.document.label.format zip
    Size 2.9 MB
    Date 9/24/13
    Files in document
    zip
    1 MB
    prp.document.label.format zip
    Size 182.9 KB
    Date 3/27/06
    Files in document
    dwf
    3.3 KB
    dxf
    112.1 KB
    wmf
    13.3 KB
    dwg
    54.2 KB
    prp.document.label.format zip
    Size 167.1 KB
    Date 3/27/06
    Files in document
    dwg
    50.7 KB
    dwf
    2.4 KB
    dxf
    99.6 KB
    wmf
    14.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 5/22/13
    Description
    INERIS Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179.8 KB
    Date 7/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BP383B5EX : Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    Description
    Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4B...EX Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 82.8 KB
    Date 4/16/18
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4BP383B5EX : Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    Description
    Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Illuminated push button, metal, flush, green, Ø22, spring return, booted, 24 V AC/DC, 1 NO, ATEX
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Pushbutton


    e :
    support thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.