Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4 explosive atmospheres
Schneider Electric XB4BVBG4EX Image

XB4BVBG4EX

Green premium brand logo
Schneider Electric XB4BVBG4EX Image
XB4BVBG4EX
Green premium brand logo

round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete pilot light
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    dust zone
    Zone 21 - 22
    operator additional information
    With plain lens
    Complementary
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0
    fixing center
    >= 30 x 40 mm (support panel)
    embedding depth
    43 mm
    marking
    Ex tb IIIC
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    EN 60947-1 4 kV
    signalling type
    Steady
    light source
    Integral LED
    light source colour
    Red
    [Us] rated supply voltage
    24...120 V AC/DC 50/60 Hz
    supply voltage limits
    19.2…132 V DC
    21.6…132 V AC
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…60 °C
    overvoltage category
    I conforming to IEC 60536
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK05 conforming to IEC 50102
    standards
    EN 60079-0:2009
    EN 60079-31:2009
    EN 61000-6-2
    IEC 60079-0:2007
    IEC 60079-31:2008
    directives
    94/9/EC - ATEX directive
    product certifications
    INERIS 04ATEX9004U
    vibration resistance
    5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.5 MB
    Date 10/10/19
    Size pdf
    Size 1.8 MB
    Date 11/7/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    ATEX PILOT LIGHT (Version 1.0)
    Files in document
    zip
    371.4 KB
    Size zip
    Size 670.5 KB
    Date 9/24/13
    Files in document
    zip
    371.4 KB
    ATEX Explosive atmosphère Light Diam 22 with metal bezel (Version 1.0)
    Files in document
    dwg
    55 KB
    dwf
    2.6 KB
    dxf
    112.6 KB
    wmf
    16.5 KB
    Size zip
    Size 186.7 KB
    Date 3/27/06
    Files in document
    dwg
    55 KB
    dwf
    2.6 KB
    dxf
    112.6 KB
    wmf
    16.5 KB
    ATEX Explosive atmosphère Light Diam 22 with metal bezel (Version 1.0)
    Files in document
    dwf
    3.4 KB
    dxf
    119.3 KB
    wmf
    13.2 KB
    dwg
    56.5 KB
    Size zip
    Size 192.3 KB
    Date 3/27/06
    Files in document
    dwf
    3.4 KB
    dxf
    119.3 KB
    wmf
    13.2 KB
    dwg
    56.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 5/22/13
    Description
    INERIS Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 85.3 KB
    Date 7/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB4B...EX Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 82.8 KB
    Date 4/16/18
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    round pilot light Ø 22 - IP65 - red - integral LED - 24..120 V - lugs - ATEX
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pilot Light


    e :
    support thickness: 1 to 6 mm / 0.04 to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /