Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB4
Schneider Electric XB4FVG3 Image

XB4FVG3

Green premium brand logo
Schneider Electric XB4FVG3 Image
XB4FVG3
Green premium brand logo

Pilot light flush mounted, metal, green, Ø30, plain lens with integral LED, 110…120 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    product or component type
    Pilot light
    device short name
    XB4F
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Built-in-flush
    mounting diameter
    30.5 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Green
    operator additional information
    With plain lens
    light source
    Protected LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    110...120 V AC at 50/60 Hz
    Complementary
    CAD overall width
    36.6 mm
    CAD overall height
    36.6 mm
    CAD overall depth
    53.6 mm
    net weight
    0.112 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    device mounting
    Fixing hole - diameter: 30.75 mm +/- 0.25 mm
    fixing mode
    By screw
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    [Ui] rated insulation voltage
    600 V (pollution degree 3) conforming to EN/IEC 60947-1
    signalling type
    Steady
    current consumption
    14 mA
    service life
    100000 h at rated voltage and 25 °C
    surge withstand
    1 kV conforming to IEC 61000-4-5
    device presentation
    Complete product
    supply voltage limits
    100…132 V AC
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…55 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IP69K conforming to ISO 20653
    Type 13 conforming to UL 50 E
    Type 12 conforming to UL 50 E
    Type 4 conforming to UL 50 E
    Type 4X conforming to UL 50 E
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-1
    JIS C8201-5-1
    CE
    JIS C8201-1
    product certifications
    UL listed
    CSA
    CCC
    EAC
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4
    resistance to electromagnetic fields
    10 V/m conforming to IEC 61000-4-3
    resistance to electrostatic discharge
    6 kV on contact (on metal parts) conforming to IEC 61000-4-2
    8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
    electromagnetic emission
    Class B conforming to IEC 55011
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    110 g
    Package 1 Height
    4.5 cm
    Package 1 width
    5.3 cm
    Package 1 Length
    8.6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/16/20
    prp.document.label.format pdf
    Size 18.9 MB
    Date 5/14/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 265.8 KB
    Date 8/9/19
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 5/23/19
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 129.9 KB
    Date 11/1/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 676.7 KB
    Date 10/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB4FVG3 : XB4FVG3_ROHS_CHINA_DECLARATION
    Description
    XB4FVG3_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XB4FVG3_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 799.2 KB
    Date 10/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4FVG3 : XB4FVG3_ROHS_DECLARATION
    Description
    XB4FVG3_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XB4FVG3_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 679.6 KB
    Date 10/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB4FVG3 : XB4FVG3_REACH_DECLARATION
    Description
    XB4FVG3_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    XB4FVG3_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.