Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric XB5DSM6 Image

XB5DSM6

Schneider Electric XB5DSM6 Image
XB5DSM6

hour counter - mechanical 5 digit display - 230..240 V AC - 60Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    bezel material
    Dark grey plastic
    product or component type
    Hour counter
    mounting diameter
    22 mm
    reset
    Without
    Complementary
    [Us] rated supply voltage
    230...240 V +/- 10 %
    display digits
    5
    current consumption
    8 mA
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    height
    30 mm
    width
    30 mm
    depth
    60 mm
    device presentation
    Monolithic product
    net weight
    0.045 kg
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X
    NEMA 13
    standards
    EN 60947-5-1
    product certifications
    CE
    UL
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    448 g
    Package 1 Height
    8.6 cm
    Package 1 width
    3.4 cm
    Package 1 Length
    5.4 cm
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB5K Buzzers, XB5DS Counters (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 337 B
    Date 7/30/10
    Description
    UL Certificate
    XB5K Buzzers, XB5DS Counters (Version 1.0)
    Description
    UL Certificate
    prp.document.label.format html
    Size 358 B
    Date 1/31/07
    Description
    UL Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.