Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric XB5DTB22 Image

XB5DTB22

Schneider Electric XB5DTB22 Image
XB5DTB22

Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    sale per indivisible quantity
    1
    product or component type
    Timer
    Complementary
    bezel material
    Plastic
    fixing collar material
    Plastic
    mounting diameter
    22 mm
    Panel Thickness
    6 mm
    shape of signaling unit head
    Round
    time delay range
    0.5...10 s
    time delay type
    A
    repeat accuracy
    +/- 0.5 %
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to EN/IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    protection type
    Overvoltage protection
    Reverse polarity protection
    output type
    Open collector PNP
    temporary permissible current
    10 A for 0.01 s
    minimum switching current
    10 mA
    Voltage drop in closed state
    3 V
    network type
    DC
    residual current in open state
    0.1 mA
    maximum power consumption in W
    1 W
    reset time
    5 ms after time delay on de-energisation
    7 ms during time delay on de-energisation
    local signalling
    LED green, flashing for timing in progress
    LED, steady for no timing in progress and output relay energised
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    16.8…31.2 V DC
    output short-circuit protection
    With
    connections - terminals
    Screw terminals 1 x 4 mm² conforming to EN/IEC 60947-1
    Screw terminals 1 x 2.5 mm² conforming to EN/IEC 60947-1
    IP degree of protection
    IP65 front: conforming to IEC 60529
    IP20 back: conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…80 °C
    tightening torque
    0.5 N.m
    dielectric strength
    1500 V conforming to EN/IEC 61812-1
    [Ui] rated insulation voltage
    50 V conforming to EN 60947-1
    50 V conforming to IEC 60664-1
    [Uimp] rated impulse withstand voltage
    4 kV EN 60947-1
    4 kV IEC 60664-1
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    overvoltage category
    Class 3 conforming to IEC 60536
    Class 3 conforming to IEC 60664-1
    pollution degree
    3
    vibration resistance
    0.15 mm (f= 10…60 Hz) conforming to IEC 60068-2-6
    2 gn (f= 60…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    +/- 15 gn for 11 ms (6 shocks on each axis) conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV class level 3 conforming to IEC 61000-4-4
    electromagnetic compatibility
    Electrostatic discharge 6 kV level 3 conforming to IEC 61000-4-2
    Electromagnetic emission class B conforming to IEC 55011
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3
    3 V/m 1.4...2 GHz level 3 conforming to IEC 61000-4-3
    1 V/m 2...2.7 GHz level 3 conforming to IEC 61000-4-3
    immunity to radioelectric fields
    10 V level 3 conforming to EN/IEC 61000-4-6
    disturbance radiated/conducted
    Class B conforming to EN 50022
    standards
    EN/IEC 61812-1
    UL 508
    product certifications
    CE
    UL listed
    height
    62 mm
    diameter
    29 mm
    net weight
    0.027 kg
    device presentation
    Monolithic product
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    30 g
    Package 1 Height
    2.6 cm
    Package 1 width
    7.4 cm
    Package 1 Length
    3 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    72
    Package 2 Weight
    2.339 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages12
    • English9
    • French5
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18 MB
    Date 7/7/20
    prp.document.label.format pdf
    Size 19.9 MB
    Date 4/16/20
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 9.3 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    prp.document.label.format pdf
    Size 24.5 MB
    Date 7/7/20
    prp.document.label.format pdf
    Size 18.9 MB
    Date 5/14/20
    prp.document.label.format pdf
    Size 4.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 155.7 KB
    Date 2/24/17
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 96.4 KB
    Date 11/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.5 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5DTB22 : Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
    Description
    Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5DTB22 : Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
    Description
    Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 24 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (e)
    Clamping thickness: 1 mm to 6 mm / 0.03 in. to 0.24 in.
    (1)
    Sealing ring
    (2)
    Screw


  • Mounting and Clearance

    Panel Cut-out for Analog Timer (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors


    (1)
    Diameter on finished panel or support
    (2)
    Ø22 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    50

    1.97

    30

    1.18


  • Connections and Schema

    Wiring Diagram


    T :
    Timer
    (1)
    Load
    A1 - A2 :
    Supply (24VDC)


  • Technical Description

    Function A : On Delay Timer
    Description

    The timing period T begins on energisation with blinking LED indication. After timing, the output (18) closes and LED goes steady

    Function: Output


    De-energised
    Energised
    Output open
    Output closed
    (18)
    Timed output
    (A1- A2)
    Supply