Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5S
Schneider Electric XB5S7B2M12 Image

XB5S7B2M12

Schneider Electric XB5S7B2M12 Image
XB5S7B2M12

Monostable Biometric switch RGPD - connection by M12 connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Biometric switch RGPD
    product specific application
    Industrial machines
    Materials handling
    device short name
    XB5S
    bezel material
    Plastic
    mounting diameter
    22 mm
    output type
    PNP
    sale per indivisible quantity
    1
    IP degree of protection
    IP20 (rear face) conforming to EN/IEC 60529
    IP65 (front face) conforming to EN/IEC 60529
    type of operator
    Momentary
    operator profile
    fingerprint reader
    memory usage
    200 users with up to 2 fingerprints per user
    Complementary
    enclosure material
    Polyamide PA66
    cable insulation material
    PvR
    operating position
    Horizontal position
    Flat surface installation
    Vertical surface installation
    function of module
    Monostable
    net weight
    0.183 kg
    marking
    CE
    local signalling
    1 LED (green)output state indicator:
    1 LED (orange)administrator's registration mode:
    1 LED (orange)operator's registration mode:
    1 LED (red)error:
    1 LED (red)reset:
    short-circuit protection
    250 mA external fuse type gG
    [Us] rated supply voltage
    24 V DC
    electrical connection
    M12 connector of 0.2 m
    supply voltage limits
    20…30 V DC
    protection type
    Overload protection
    Short-circuit
    Reverse polarity
    maximum switching current
    200 mA
    [Ures] residual voltage
    1 V closed state
    current consumption
    <= 70 mA no-load
    maximum delay first up
    3 s + 0.5 ms per user registered
    maximum delay recovery
    1.5 s
    maximum delay response
    1.5 s
    Environment
    range of product
    Harmony XB5S
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -5…50 °C
    NEMA degree of protection
    NEMA 12
    standards
    IEC 61000-6-2
    IEC 61000-6-4
    product certifications
    CSA
    UL
    vibration resistance
    +/- 3 mm (f= 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f= 9…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 8/8/19
    Size pdf
    Size 2.9 MB
    Date 3/21/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Security Insurance Plan - Protection of Personal Data - XB5S6 - XB5S7 (Version 00)
    Description
    This document describes the measures that Schneider Electric has implemented in the development and design of XB5S6/S7 to take into account the protection of Personal Data (DP), in its capacity as manufacturer of XB5S Harmony products. It is intended to help customers fulfill their compliance obligations.
    Size pdf
    Size 250.1 KB
    Date 5/1/19
    Description
    This document describes the measures that Schneider Electric has implemented in the development and design of XB5S6/S7 to take into account the protection of Personal Data (DP), in its capacity as manufacturer of XB5S Harmony products. It is intended to help customers fulfill their compliance obligations.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions of Biometric Switches


    e:
    1 to 6 mm / 0.04 to 0.24 in.


  • Connections and Schema

    M12 Connector

    M12 connector


    1 :
    (+)
    3 :
    (-)
    4 :
    Output


Compare products: /