Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6CGB5B Image
Discontinued

XB6CGB5B

Green premium brand logo
Schneider Electric XB6CGB5B Image
Discontinued
XB6CGB5B
Green premium brand logo

black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XB6CGB5B is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB6
    product or component type
    Complete selector switch
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    operating position
    Any position
    shape of signaling unit head
    Square
    type of operator
    stay put
    operator profile
    key switch
    operator position information
    2 positions 70°
    type of keylock
    Ronis 200
    key withdrawal position
    Center
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    Complementary
    CAD overall width
    18 mm
    CAD overall height
    18 mm
    CAD overall depth
    80 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    0.036 kg
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    mechanical durability
    200000 cycles
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to EN 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-5-1
    JIS C 852
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    UL
    CSA
    CCC
    GOST
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    45.359 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CGB5B : black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.4 MB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CGB5B : black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.3 MB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6CGB5B : black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    black complete square selector switch Ø16 2-position stay put 1NO+1NC Ronis 200
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.