Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6DA45B Image

XB6DA45B

Green premium brand logo
Schneider Electric XB6DA45B Image
XB6DA45B
Green premium brand logo

red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6
    product or component type
    Complete push-button
    device short name
    XB6
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    Complementary
    CAD overall width
    24 mm
    CAD overall height
    18 mm
    CAD overall depth
    57 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    net weight
    0.022 kg
    operating position
    Any position
    positive opening
    With conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1 mm (NO changing electrical state)
    2 mm (NC changing electrical state)
    3.5 mm (total travel)
    operating force
    3.5 N NO changing electrical state
    4.5 N NC changing electrical state
    mechanical durability
    2000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    short-circuit protection
    6 A cartridge fuse type gG
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 4 kV
    [Ie] rated operational current
    3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, AC-15 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13 at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13 conforming to UL 50
    NEMA 4 conforming to UL 50
    NEMA 4X conforming to UL 50
    NEMA 13 conforming to CSA C22.2 No 94
    NEMA 4 conforming to CSA C22.2 No 94
    NEMA 4X conforming to CSA C22.2 No 94
    standards
    CSA C22.2 No 14
    JIS C 4520
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    JIS C 852
    UL 508
    product certifications
    GOST
    CCC
    CSA
    UL
    vibration resistance
    +/- 3 mm (f= 2…500 Hz) conforming to IEC 60068-2-6
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    15.5 g
    Package 1 Height
    2 cm
    Package 1 width
    2 cm
    Package 1 Length
    6 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    60
    Package 2 Weight
    1.069 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    pushbutton\Flush rectangular - XB6DA.¿D\2 contacts (Version 1.0)
    Files in document
    dwf
    5.7 KB
    dxf
    98.9 KB
    wmf
    10 KB
    dwg
    65.1 KB
    prp.document.label.format zip
    Size 179.7 KB
    Date 1/13/05
    Files in document
    dwf
    5.7 KB
    dxf
    98.9 KB
    wmf
    10 KB
    dwg
    65.1 KB
    pushbutton\Flush rectangular - XB6DA.¿D\2 contacts (Version 1.0)
    Files in document
    dwg
    37.9 KB
    dwf
    752 B
    dxf
    31.4 KB
    wmf
    1 KB
    prp.document.label.format zip
    Size 71 KB
    Date 1/13/05
    Files in document
    dwg
    37.9 KB
    dwf
    752 B
    dxf
    31.4 KB
    wmf
    1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB6 Control and signaling units (Version 2019-03-27)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 3.6 MB
    Date 3/27/19
    Description
    CCC Certificate
    prp.document.label.format html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XB6 Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 104.3 KB
    Date 11/28/07
    Description
    CSA Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213.1 KB
    Date 3/1/98
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6DA45B : red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Description
    red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 454.9 KB
    Date 4/19/16
    Description
    UE Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6DA45B : red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    Description
    red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    red rectangular flush complete pushbutton Ø16 spring return 1NO+1NC unmarked
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.