Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6EAF3J2P Image
Discontinued

XB6EAF3J2P

Schneider Electric XB6EAF3J2P Image
Discontinued
XB6EAF3J2P

round green illuminated pushbutton Ø16-flush push to release 12 VDCpolarised2CO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XB6EAF3J2P is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 22 May 2020
  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Round
    type of operator
    latching
    operator profile
    Green flush
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    Soldered connectors
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    12 V DC polarised
    Complementary
    height
    18 mm
    width
    18 mm
    depth
    40 mm
    terminals description ISO n°1
    (13-14-11-12)OF
    (23-24-21-22)OF
    net weight
    0.006 kg
    overvoltage category
    II conforming to IEC 60536
    operating position
    Any position
    marking
    CE
    operating force
    1.3 N C/O changing electrical state
    mechanical durability
    250000 cycles
    short-circuit protection
    3 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    electrical durability
    50000 cycles, DC-12, 1 A at 30 V conforming to IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A at 125 V conforming to IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A at 250 V conforming to IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    signalling type
    Steady
    current consumption
    20 mA
    service life
    50000 h
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -10…55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    UL 508
    CSA C22.2 No 14
    IEC 60947-5-1
    JIS C 4520
    IEC 60947-1
    JIS C 852
    product certifications
    CURus
    CCC
    vibration resistance
    1 mm (f= 5…55 Hz) conforming to IEC 60068-2-6
    9 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 8 kV conforming to IEC 61000-4-2
    Packing Units
    Package 1 Weight
    0.010 kg
    Package 1 Height
    0.280 dm
    Package 1 width
    0.730 dm
    Package 1 Length
    1.850 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dxf
    244.2 KB
    dwf
    4.6 KB
    wmf
    32.3 KB
    dwg
    110.1 KB
    prp.document.label.format zip
    Size 391.2 KB
    Date 1/13/05
    Files in document
    dxf
    244.2 KB
    dwf
    4.6 KB
    wmf
    32.3 KB
    dwg
    110.1 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    102.3 KB
    dxf
    231.8 KB
    dwf
    3.7 KB
    wmf
    36.4 KB
    prp.document.label.format zip
    Size 374.2 KB
    Date 1/13/05
    Files in document
    dwg
    102.3 KB
    dxf
    231.8 KB
    dwf
    3.7 KB
    wmf
    36.4 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    90.6 KB
    dxf
    197.2 KB
    dwf
    2.1 KB
    wmf
    13.9 KB
    prp.document.label.format zip
    Size 303.8 KB
    Date 1/13/05
    Files in document
    dwg
    90.6 KB
    dxf
    197.2 KB
    dwf
    2.1 KB
    wmf
    13.9 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    104 KB
    dxf
    224.5 KB
    dwf
    3.4 KB
    wmf
    19.9 KB
    prp.document.label.format zip
    Size 351.8 KB
    Date 1/13/05
    Files in document
    dwg
    104 KB
    dxf
    224.5 KB
    dwf
    3.4 KB
    wmf
    19.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/11/19
    Description
    CCC Certifcate
    prp.document.label.format html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    prp.document.label.format html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EAF3J2P : round green illuminated pushbutton Ø16-flush push to release 12 VDCpolarised2CO
    Description
    round green illuminated pushbutton Ø16-flush push to release 12 VDCpolarised2CO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    round green illuminated pushbutton Ø16-flush push to release 12 VDCpolarised2CO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EAF3J2P : XB6EAF3J2P_ROHS_DECLARATION
    Description
    XB6EAF3J2P_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    XB6EAF3J2P_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.2 KB
    Date 3/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pushbutton
    Circular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Circular or Square Head