Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB6
Schneider Electric XB6EAF8J1P Image
Discontinued

XB6EAF8J1P

Schneider Electric XB6EAF8J1P Image
Discontinued
XB6EAF8J1P

round orange illuminated pushbutton Ø16-flush push to release 12 VDCpolarised1CO

Show more characteristics
XB6EAF8J1P  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Round
    type of operator
    latching
    operator profile
    Orange flush
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Faston connectors, connection size: 2.8 x 0.5 mm
    Soldered connectors
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    12 V DC polarised
    Complementary
    height
    18 mm
    width
    18 mm
    depth
    40 mm
    terminals description ISO n°1
    (13-14-11-12)OF
    net weight
    0.006 kg
    overvoltage category
    II conforming to IEC 60536
    operating position
    Any position
    marking
    CE
    operating force
    1.3 N C/O changing electrical state
    mechanical durability
    250000 cycles
    short-circuit protection
    3 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A
    [Ui] rated insulation voltage
    250 V (pollution degree 2) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    electrical durability
    50000 cycles, DC-12, 1 A at 30 V conforming to IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A at 125 V conforming to IEC 60947-5-1 appendix C
    50000 cycles, AC-12, 0.5 A at 250 V conforming to IEC 60947-5-1 appendix C
    electrical reliability
    Λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4
    signalling type
    Steady
    current consumption
    20 mA
    service life
    50000 h
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -10…55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    CSA C22.2 No 14
    IEC 60947-1
    JIS C 852
    UL 508
    JIS C 4520
    IEC 60947-5-1
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm (f= 5…55 Hz) conforming to IEC 60068-2-6
    9 gn (f= 5…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    20 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 8 kV conforming to IEC 61000-4-2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB6EAF8J1P: round orange illuminated pushbutton Ø16-flush push to release 12 VDCpolarised1CO (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB6EAF8J1P: round orange illuminated pushbutton Ø16-flush push to release 12 VDCpolarised1CO (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    98.8 KB
    dxf
    221.2 KB
    dwf
    3.5 KB
    wmf
    35 KB
    Size zip
    Size 358.6 KB
    Date 1/13/05
    Files in document
    dwg
    98.8 KB
    dxf
    221.2 KB
    dwf
    3.5 KB
    wmf
    35 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dxf
    244.2 KB
    dwf
    4.6 KB
    wmf
    32.3 KB
    dwg
    110.1 KB
    Size zip
    Size 391.2 KB
    Date 1/13/05
    Files in document
    dxf
    244.2 KB
    dwf
    4.6 KB
    wmf
    32.3 KB
    dwg
    110.1 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    104 KB
    dxf
    224.5 KB
    dwf
    3.4 KB
    wmf
    19.9 KB
    Size zip
    Size 351.8 KB
    Date 1/13/05
    Files in document
    dwg
    104 KB
    dxf
    224.5 KB
    dwf
    3.4 KB
    wmf
    19.9 KB
    Illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    90.6 KB
    dxf
    197.2 KB
    dwf
    2.1 KB
    wmf
    13.9 KB
    Size zip
    Size 303.8 KB
    Date 1/13/05
    Files in document
    dwg
    90.6 KB
    dxf
    197.2 KB
    dwf
    2.1 KB
    wmf
    13.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 1/11/19
    Description
    CCC Certifcate
    Size html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    Size html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    Size pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.2 KB
    Date 3/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pushbutton
    Circular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Circular or Square Head



Compare products: /