Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB6
Schneider Electric XB6EAG221C Image
To be discontinued

XB6EAG221C

Green premium brand logo
Schneider Electric XB6EAG221C Image
To be discontinued
XB6EAG221C
Green premium brand logo

round black key selector switch Ø16-projecting keylock 2 positions-1OC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic selector switch
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Round
    type of operator
    stay put
    operator profile
    key switch
    operator position information
    2 positions
    key number
    132
    key withdrawal position
    In any position
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    contacts material
    Gold-flashed silver
    Complementary
    net weight
    0.02 kg
    overvoltage category
    II conforming to IEC 60536
    marking
    CE
    mechanical durability
    250000 cycles
    tightening torque
    0.6…1 N.m
    contact resistance
    50 mOhm at 1/6 V
    short-circuit protection
    2 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A (fast connector socket)
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 240 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 120 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    standards
    JIS C 852
    UL 508
    JIS C8201-5-1
    CSA C22.2 No 14
    IEC 60947-5-1
    IEC 60947-1
    JIS C8201-1
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    Size pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    round black key selector switch Ø16-projecting keylock 2 positions-1OC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /