Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6EAG232P Image

XB6EAG232P

Green premium brand logo
Schneider Electric XB6EAG232P Image
XB6EAG232P
Green premium brand logo

round black key selector switch Ø16-projecting keylock 3 positions-2CO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic selector switch
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Round
    type of operator
    stay put
    operator profile
    key switch
    operator position information
    3 positions
    key number
    132
    key withdrawal position
    In any position
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    contacts material
    Gold-flashed silver
    Complementary
    net weight
    0.02 kg
    overvoltage category
    II conforming to IEC 60536
    marking
    CE
    mechanical durability
    250000 cycles
    tightening torque
    0.6…1 N.m
    contact resistance
    50 mOhm at 1/6 V
    short-circuit protection
    2 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A (fast connector socket)
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 240 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 120 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -10…55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    UL 508
    JIS C8201-5-1
    JIS C 852
    IEC 60947-5-1
    CSA C22.2 No 14
    IEC 60947-1
    JIS C8201-1
    product certifications
    CURus
    CCC
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.023 kg
    Package 1 Height
    0.280 dm
    Package 1 width
    0.730 dm
    Package 1 Length
    1.850 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Standard selector switch XB6E (Version 1.0)
    Files in document
    dxf
    284.3 KB
    dwf
    4.9 KB
    wmf
    40.8 KB
    dwg
    122.6 KB
    prp.document.label.format zip
    Size 452.6 KB
    Date 1/13/05
    Files in document
    dxf
    284.3 KB
    dwf
    4.9 KB
    wmf
    40.8 KB
    dwg
    122.6 KB
    Standard selector switch XB6E (Version 1.0)
    Files in document
    dwg
    97.3 KB
    dxf
    217.4 KB
    dwf
    3 KB
    wmf
    30.2 KB
    prp.document.label.format zip
    Size 347.8 KB
    Date 1/13/05
    Files in document
    dwg
    97.3 KB
    dxf
    217.4 KB
    dwf
    3 KB
    wmf
    30.2 KB
    Standard selector switch XB6E (Version 1.0)
    Files in document
    dwg
    83.2 KB
    dxf
    174.5 KB
    dwf
    1.4 KB
    wmf
    11.9 KB
    prp.document.label.format zip
    Size 271 KB
    Date 1/13/05
    Files in document
    dwg
    83.2 KB
    dxf
    174.5 KB
    dwf
    1.4 KB
    wmf
    11.9 KB
    Standard selector switch XB6E (Version 1.0)
    Files in document
    dwg
    90.3 KB
    dxf
    191.5 KB
    dwf
    2.3 KB
    wmf
    20.1 KB
    prp.document.label.format zip
    Size 304.2 KB
    Date 1/13/05
    Files in document
    dwg
    90.3 KB
    dxf
    191.5 KB
    dwf
    2.3 KB
    wmf
    20.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/11/19
    Description
    CCC Certifcate
    prp.document.label.format html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    prp.document.label.format html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EAG232P : XB6EAG232P_ROHS_CHINA_DECLARATION
    Description
    XB6EAG232P_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    XB6EAG232P_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EAG232P : XB6EAG232P_ROHS_DECLARATION
    Description
    XB6EAG232P_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    XB6EAG232P_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.2 KB
    Date 3/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Key Switch
    Circular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Circular or Square Head