Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6EDW3J1C Image
Discontinued

XB6EDW3J1C

Green premium brand logo
Schneider Electric XB6EDW3J1C Image
Discontinued
XB6EDW3J1C
Green premium brand logo

rectangular green illuminated pushbutton Ø16-flush spring return-12 V-1OC

Show more characteristics
XB6EDW3J1C has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    Green flush
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    12 V
    Complementary
    net weight
    0.006 kg
    operating position
    Any position
    marking
    CE
    mechanical durability
    1000000 cycles
    contact resistance
    50 mOhm at 1/6 V
    short-circuit protection
    2 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A (fast connector socket)
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
    signalling type
    Steady
    current consumption
    10 mA
    service life
    30000 h
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    standards
    CSA C22.2 No 14
    JIS C 4520
    JIS C 852
    IEC 60947-1
    UL 508
    IEC 60947-5-1
    product certifications
    CCC
    CURus
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.500 kg
    Package 1 Height
    11.000 cm
    Package 1 width
    9.500 cm
    Package 1 Length
    3.500 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDW3J1C : XB6EDW3J1C_ROHS_CHINA_DECLARATION
    Description
    XB6EDW3J1C_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    XB6EDW3J1C_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDW3J1C : XB6EDW3J1C_ROHS_DECLARATION
    Description
    XB6EDW3J1C_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    XB6EDW3J1C_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.2 KB
    Date 3/1/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.