Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB6
Schneider Electric XB6EDW6B2P Image
To be discontinued

XB6EDW6B2P

Green premium brand logo
Schneider Electric XB6EDW6B2P Image
To be discontinued
XB6EDW6B2P
Green premium brand logo

rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO

Show more characteristics
Commercial status
To be discontinued on 01 October 2020
End-of-service soon on 01 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    spring return
    operator profile
    Blue flush
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    connections - terminals
    Insulated faston, connection size: 2.8 x 0.5 mm
    Solder terminal, clamping capacity: <= 0.75 mm² AWG 19
    Fast connector socket
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    24 V DC polarised
    Complementary
    net weight
    0.006 kg
    operating position
    Any position
    marking
    CE
    mechanical durability
    1000000 cycles
    contact resistance
    50 mOhm at 1/6 V
    short-circuit protection
    2 A cartridge fuse type gG
    [Ith] conventional free air thermal current
    3 A (fast connector socket)
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles, AC, 0.7 A at 220 V conforming to EN/IEC 60947-5-1 appendix C
    signalling type
    Steady
    current consumption
    10 mA
    service life
    30000 h
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -10…55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    UL 508
    IEC 60947-1
    IEC 60947-5-1
    JIS C 852
    CSA C22.2 No 14
    JIS C 4520
    product certifications
    CURus
    CCC
    vibration resistance
    1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Packing Units
    Package 1 Weight
    0.011 kg
    Package 1 Height
    0.280 dm
    Package 1 width
    0.730 dm
    Package 1 Length
    1.850 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.3 MB
    Date 5/13/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dxf
    211.3 KB
    dwf
    2.5 KB
    wmf
    16.4 KB
    dwg
    96.4 KB
    prp.document.label.format zip
    Size 326.7 KB
    Date 1/13/05
    Files in document
    dxf
    211.3 KB
    dwf
    2.5 KB
    wmf
    16.4 KB
    dwg
    96.4 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    99.5 KB
    dxf
    211.1 KB
    dwf
    3 KB
    wmf
    28.5 KB
    prp.document.label.format zip
    Size 342.2 KB
    Date 1/13/05
    Files in document
    dwg
    99.5 KB
    dxf
    211.1 KB
    dwf
    3 KB
    wmf
    28.5 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    104.6 KB
    dxf
    239.9 KB
    dwf
    4 KB
    wmf
    36.8 KB
    prp.document.label.format zip
    Size 385.3 KB
    Date 1/13/05
    Files in document
    dwg
    104.6 KB
    dxf
    239.9 KB
    dwf
    4 KB
    wmf
    36.8 KB
    Rectangular illuminated pushbutton XB6E (Version 1.0)
    Files in document
    dwg
    101.1 KB
    dxf
    228.1 KB
    dwf
    3.7 KB
    wmf
    27.3 KB
    prp.document.label.format zip
    Size 360.2 KB
    Date 1/13/05
    Files in document
    dwg
    101.1 KB
    dxf
    228.1 KB
    dwf
    3.7 KB
    wmf
    27.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/11/19
    Description
    CCC Certifcate
    prp.document.label.format html
    Size 315 B
    Date 9/10/15
    Description
    UL Certificate
    prp.document.label.format html
    Size 315 B
    Date 3/28/14
    XB6E Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    prp.document.label.format pdf
    Size 79.9 KB
    Date 10/9/03
    Description
    CSA Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDW6B2P : rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    Description
    rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB6E ZB6Y Control and signaling unit (Version 1.0)
    Description
    Manufacturer declaration of conformity
    prp.document.label.format pdf
    Size 447.3 KB
    Date 4/19/16
    Description
    Manufacturer declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDW6B2P : rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    Description
    rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    rectangle blue illuminated pushbutton Ø16-flush springreturn24 VDC polarised-2CO
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.2 KB
    Date 3/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB6EDW6B2P : XB6EDW6B2P_REACH_DECLARATION
    Description
    XB6EDW6B2P_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    XB6EDW6B2P_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pushbutton
    Rectangular Head


    (1)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (2)
    Seal (thickness: 0.5 mm / 0.01 in.)
    e
    panel thickness: 0.5 mm (0.01 in.) ≤ e ≤ 6 mm (0.24 in.)


  • Mounting and Clearance

    Panel Cut-Out and Mounting
    Rectangular Head