Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB7
Schneider Electric XB7EV75P Image

XB7EV75P

Green premium brand logo
Schneider Electric XB7EV75P Image
XB7EV75P
Green premium brand logo

round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    operator additional information
    With plain lens
    light source
    Incandescent
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    net weight
    0.02 kg
    overvoltage category
    Class II conforming to IEC 60536
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
    >= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
    fixing mode
    Fixing nut beneath head: 2…2.4 N.m
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Yellow
    connections - terminals
    Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1
    Forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    signalling type
    Steady
    bulb base
    BA 9s
    light block supply
    Direct through resistor <2.6 W 130 V
    [Us] rated supply voltage
    230 V AC at 50/60 Hz
    supply voltage limits
    195…264 V AC
    service life
    2000 h at rated voltage and 25 °C
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP54 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    JIS C8201-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission class B conforming to EN 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB7E Control and signaling units (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 2.1 MB
    Date 7/1/19
    Description
    CCC Certificate
    22-25 monolithic signaling unit (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 69.7 KB
    Date 12/7/12
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALE... Control stations (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 474.5 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    XB7E XB7N Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 454.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    round pilot light Ø 22 - yellow - bulb BA 9s - 230 V - screw clamp terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pilot Light with Screw Terminal
    Dimensions


    e
    Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).


  • Mounting and Clearance

    Mounting
    Diameter of Finished Fixing Holes


    (1)
    Minimum value.
    (2)
    40 mm/1.58 in. for Emergency switching off pushbutton only.
    (3)
    Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


    Faston Clip Connection



    “U” Type Tag Connection


    (1)
    6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
    (2)
    M3 screw clamp terminal.


  • Connections and Schema

    Wiring Diagram


    (1)
    bulb BA 9s


Compare products: /