Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XB7
Schneider Electric XB7NW3361 Image

XB7NW3361

Green premium brand logo
Schneider Electric XB7NW3361 Image
XB7NW3361
Green premium brand logo

ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB7
    product or component type
    Illuminated push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    light source
    Incandescent (bulb not included)
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    57.5 mm
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.022 kg
    device mounting
    Fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm (support panel) metal - thickness: 1…6 mm
    >= 30 x 40 mm (support panel) plastic - thickness: 2…6 mm
    fixing mode
    Fixing nut beneath head: 2…2.4 N.m
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Green projecting, unmarked
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    positive opening
    Without
    mechanical durability
    300000 cycles
    connections - terminals
    Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    tightening torque
    0.8…1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross compatible with JIS No 1 screwdriver
    Cross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    signalling type
    Steady
    bulb base
    BA 9s
    [Us] rated supply voltage
    230 V AC
    supply voltage limits
    195…264 V AC
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP65 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 12 conforming to UL 50 E
    NEMA 3 conforming to UL 50 E
    standards
    UL 508
    EN/IEC 60947-5-1
    JIS C8201-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    JIS C8201-1
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic emission
    Class B conforming to EN 55011
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 10/10/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XB7N Control and signaling units (Version 1.0)
    Description
    CCC Certificate
    Size pdf
    Size 1.3 MB
    Date 8/15/19
    Description
    CCC Certificate
    XB7N Control and signaling units (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 76.2 KB
    Date 3/19/12
    Description
    CSA Certificate
    XB7N Control and signaling units (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 93.3 KB
    Date 11/29/11
    Description
    UL Certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB7NW3361 : ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB7E XB7N Control and signaling units (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 454.4 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB7NW3361 : ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB7NW3361 : ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    ILLUM. P.B - Bulb - Spring Rtn -1NO - Green - 230v
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Illuminated Pushbutton
    Dimensions


    e
    Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).


  • Mounting and Clearance

    Mounting
    Diameter of Finished Fixing Holes


    (1)
    Minimum value.
    (2)
    40 mm/1.58 in. for Emergency switching off pushbutton only.
    (3)
    Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


    “U” Type Tag Connection


    (1)
    6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
    (2)
    M3 screw clamp terminal.


  • Connections and Schema

    Wiring



Compare products: /