Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony K
Schneider Electric XBCY7240 Image

XBCY7240

Schneider Electric XBCY7240 Image
XBCY7240

legend for cam switch - marked - 0-Y-delta - 46 x 46 mm - for Ø 22 mm head

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part destination
    Ø 22 mm hole mounting head with chromium plated metal bezel
    range of product
    Harmony Series K
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Legend
    product compatibility
    KAXZ1
    product or component type
    Marked legend
    marking
    0 - Y - delta, switching positions: 0 to 120° (each 60°) white black background
    label dimensions
    46 x 46 mm
    quantity per set
    Set of 1
    Complementary
    material
    PVC (polyvinyl chloride)
    net weight
    0.004 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 3/12/15
    prp.document.label.format pdf
    Size 8.8 MB
    Date 3/12/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /