Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Count
Schneider Electric XBKT70000U00M Image

XBKT70000U00M

Schneider Electric XBKT70000U00M Image
XBKT70000U00M

totalising counter - mechanical 7 digit display - 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Count
    product or component type
    Totalising counter
    display type
    Mechanical
    size
    31 x 41.5 mm
    display digits
    7 digit(s) - 4 mm in height
    maximum counting frequency
    20 Hz
    reset
    Without
    counting capacity
    0...9 999 999
    technology type
    Electromechanical
    Complementary
    [Us] rated supply voltage
    24 V DC Us +/- 10 %
    power consumption in W
    1.5 W
    backup time
    Permanent
    counting mode
    Adding
    input function
    Counting
    input type
    Contact
    mechanical durability
    10000000 cycles
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    connections - terminals
    AMP lugs (connection box)
    height
    31 mm
    net weight
    0.1 kg
    width
    41.5 mm
    CAD overall width
    42 mm
    CAD overall height
    31 mm
    CAD overall depth
    75 mm
    Environment
    standards
    EN/IEC 50081-2
    EN/IEC 50082-2
    product certifications
    CURus
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -20…60 °C
    vibration resistance
    5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 6 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • German1
    • Italian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EAC Certificate XBK (Version 1.0)
    Description
    EAC Certificate RU Д-FR.AИ96.B.00120
    prp.document.label.format pdf
    Size 233.7 KB
    Date 3/24/15
    Description
    EAC Certificate RU Д-FR.AИ96.B.00120
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 743.6 KB
    Date 9/1/05
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT70000U00M : totalising counter - mechanical 7 digit display - 24 V DC
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 598.9 KB
    Date 8/24/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT70000U00M : totalising counter - mechanical 7 digit display - 24 V DC
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT70000U00M : totalising counter - mechanical 7 digit display - 24 V DC
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    totalising counter - mechanical 7 digit display - 24 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /