Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Magelis XBT N, R, RT
Schneider Electric XBTZ939 Image
Discontinued

XBTZ939

Green premium brand logo
Schneider Electric XBTZ939 Image
Discontinued
XBTZ939
Green premium brand logo

cable with 5..24 V operational voltage - L = 2.5 m - 1 female SUB-D 15

Show more characteristics
XBTZ939  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis XBT
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Cable with 5...24 V operational voltage
    accessory / separate part destination
    XBT terminal
    cable length
    2.5 m
    Complementary
    product compatibility
    S5
    range compatibility
    Siemens S5
    electrical connection
    1 female connector SUB-D 15
    communication port protocol
    AS511
    physical interface
    BC/RS232 converter
    net weight
    0.215 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /