Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis XBT N, R, RT
Schneider Electric XBTZ9687 Image

XBTZ9687

Green premium brand logo
Schneider Electric XBTZ9687 Image
XBTZ9687
Green premium brand logo

Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Magelis XBT
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Uni-Telway/Modbus serial link
    accessory / separate part destination
    XBT terminal
    cable length
    20 m
    Complementary
    product compatibility
    All Magelis XBTN/R except XBT N200/N400 and XBT R400
    range compatibility
    Twido
    Modicon Premium automation platform
    electrical connection
    1 male connector mini DIN, 8 pins
    1 male connector SUB-D 25
    communication port protocol
    Uni-Telway
    Modbus
    physical interface
    RS485
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.09 kg
    Package 1 Height
    3 cm
    Package 1 width
    30 cm
    Package 1 Length
    36 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/14/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZ9687 : Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZ9687 : Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZ9687 : Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Uni-Telway/Modbus serial link - L = 20 m - 1 male mini DIN + 1 male SUB-D 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.