Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Magelis XBT N, R, RT
Schneider Electric XBTZN999 Image
To be discontinued

XBTZN999

Green premium brand logo
Schneider Electric XBTZN999 Image
To be discontinued
XBTZN999
Green premium brand logo

Magelis XBT - adaptor cable - for XBTN200/400 - 0.1 m

Show more characteristics
Commercial status
To be discontinued on 25 December 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Magelis XBT
    accessory / separate part category
    Adaptation accessories
    accessory / separate part type
    Adaptor cable
    accessory / separate part designation
    Adaptor cable
    accessory / separate part destination
    Between old display unit XBTN200 and connecting cable XBTZ9780
    Between new display unit XBTN200 and connecting cable XBTZ978
    cable length
    0.1 m
    Complementary
    product compatibility
    XBTN200
    XBTN400
    electrical connection
    1 connector RJ45
    communication port protocol
    Uni-Telway
    Modbus
    physical interface
    RS232C
    RS485
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20 g
    Package 1 Height
    2.7 cm
    Package 1 width
    6.7 cm
    Package 1 Length
    14.5 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    25
    Package 2 Weight
    740 g
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 6/14/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZN999 : Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZN999 : Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XBTZN999 : Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Harmony XBT - adaptor cable - for XBTN200/400 - 0.1 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.