Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XCC
Schneider Electric XCC3506PS48SBN Image

XCC3506PS48SBN

Schneider Electric XCC3506PS48SBN Image
XCC3506PS48SBN

absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XCC
    encoder type
    Multiturn absolute encoder
    device short name
    XCC
    product specific application
    -
    diameter
    58 mm
    shaft diameter
    6 mm
    shaft type
    Solid shaft
    resolution
    4096 points/8192 turns
    electrical connection
    1 male connector M23 radial 12 pins
    output stage
    Type SG
    type of output stage
    SSI 25-bit binary
    [Us] rated supply voltage
    11...30 V DC
    enclosure material
    Steel
    Complementary
    shaft tolerance
    G7
    residual ripple
    500 mV
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    10 g.cm²
    torque value
    0.004 N.m
    maximum load
    10 daN radial
    5 daN axial
    output frequency
    100…500 kHz
    current consumption
    0...100 mA no-load
    protection type
    Short-circuit protection
    Reverse polarity protection
    physical interface
    RS422
    output level
    High level: 2 V minimum 20 mA
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6900ZZ1
    net weight
    0.725 kg
    Environment
    marking
    CE
    ambient air temperature for operation
    -20…85 °C
    ambient air temperature for storage
    -20…85 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    vibration resistance
    10 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 conforming to IEC 61000-4-4
    2 kV power ports level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Opto-electronic rotary encoders OsiSense XCC (Version 1.0)
    Description
    Incremental encoders, single turn absolute encoders, Multiturn absolute encoders and multiturn absolute encoders on bus.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 12/22/16
    Description
    Incremental encoders, single turn absolute encoders, Multiturn absolute encoders and multiturn absolute encoders on bus.
    prp.document.label.format pdf
    Size 6.3 MB
    Date 12/22/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 427.5 KB
    Date 11/1/13
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 491.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCC3506PS48SBN : absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
    Description
    absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCC3506PS48SBN : absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
    Description
    absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    absolute encoder Ø 58 multi turn - solid shaft 6 mm - SSI 25-bit binary
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 M4 holes at 120° on 42 PCD, depth: 10 mm
    (2)
    Collar XCCRB1 mounted
    (3)
    Nitrile seal


  • Connections and Schema

    Wiring Diagram
    M23, 12-pin Connector, Anticlockwise Connections

    Male Connector on Encoder


    Pin number

    1

    2

    3

    4

    5

    6

    7

    8

    9

    10

    11

    12

    Signal Supply

    0 V

    Data +

    Clk +

    R

    Direction

    (1)

    Reset to zero

    R

    + V

    R

    Data -

    Clk –

    R

    (1)

    : Clockwise direction

    : Anticlockwise direction

    R = Reserved (do not connect)


  • Technical Description

    Technical Description
    RS 422 Data Output


    (1)
    Idata = 20 mA |VOD| > 2 V

    Isolated Clock Input


    VID
    maximum: 5 V
    Iclk
    maximum: 15 mA

    DIRECTION Input


    A :
    Anticlockwise
    B :
    Clockwise
    (1)
    DIRECTION input
    (2)
    DIRECTION of counting
    (3)
    V supply

    Input Stage - Reset to Zero


    (1)
    Reset input
    (2)
    Position
    (3)
    V supply
    (4)
    Position=0 (Reset to zero)


Compare products: /