Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XCC
Schneider Electric XCCPM23121L10 Image

XCCPM23121L10

Schneider Electric XCCPM23121L10 Image
XCCPM23121L10

pre-wired M23 female connector - for incremental encoder - cable 10m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    Pre-wired M23 female connector
    accessory / separate part destination
    Incremental encoder
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Pre-wired connector
    cable length
    10 m
    total number of wires
    10
    shape of connector
    Straight
    Complementary
    net weight
    0.62 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    626 g
    Package 1 Height
    8.1 cm
    Package 1 width
    21 cm
    Package 1 Length
    24.6 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Opto-electronic rotary encoders OsiSense XCC (Version 1.0)
    Description
    Incremental encoders, single turn absolute encoders, Multiturn absolute encoders and multiturn absolute encoders on bus.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 12/22/16
    Description
    Incremental encoders, single turn absolute encoders, Multiturn absolute encoders and multiturn absolute encoders on bus.
    prp.document.label.format pdf
    Size 6.3 MB
    Date 12/22/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCCPM23121L10 : pre-wired M23 female connector - for incremental encoder - cable 10m
    Description
    pre-wired M23 female connector - for incremental encoder - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    pre-wired M23 female connector - for incremental encoder - cable 10m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCCPM23121L10 : pre-wired M23 female connector - for incremental encoder - cable 10m
    Description
    pre-wired M23 female connector - for incremental encoder - cable 10m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    pre-wired M23 female connector - for incremental encoder - cable 10m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Wiring Diagram
    Pre-wired Connector Connections

    Pin number

    Function

    Colour

    1

    A/

    BN

    2

    V Supply

    RD

    3

    Top 0

    VT

    4

    Top 0/

    BU

    5

    B

    YE

    6

    B/

    OG

    7

    R

    8

    A

    GN

    9

    R

    10

    Gnd

    BK

    11

    Gnd

    WH

    12

    V Supply

    GY

    R: reserved, do not connect