Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Electric XCKJ1161 Image

XCKJ1161

Green premium brand logo
Schneider Electric XCKJ1161 Image
XCKJ1161
Green premium brand logo

limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKJ
    sensor design
    Form B conforming to CENELEC EN 50041
    body type
    Plug-in body
    head type
    Plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach, 1 direction
    cable entry
    1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…12 mm
    number of poles
    1
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    Complementary
    switch actuation
    On end
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm²
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    Without
    minimum force for tripping
    20 N
    maximum actuation speed
    0.5 m/s
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    [Ie] rated operational current
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    43 mm
    height
    84 mm
    depth
    36 mm
    net weight
    0.43 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    overvoltage category
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CCC
    UL
    CSA
    standards
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60204-1
    CENELEC EN 50041
    UL 508
    EN 60947-5-1
    IEC 60204-1
    Packing Units
    Package 1 Weight
    317.515 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 960.3 KB
    Date 1/13/05
    prp.document.label.format zip
    Size 261.8 KB
    Date 1/13/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 125.3 KB
    Date 8/3/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKJ1161 : limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
    Description
    limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKJ1161 : limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
    Description
    limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    limit switch XCKJ - metal end plunger - 1C/O - snap action - Pg13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry Pg 13.5


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting