Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC standard
Schneider Electric XCKM106 Image

XCKM106

Green premium brand logo
Schneider Electric XCKM106 Image
XCKM106
Green premium brand logo

limit switch XCKM - cats whisker - 1NC+1NO - snap action - Pg11

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XCKM106 is replaced by:
Product
Qty
XCKM106H29
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: Rebranding
  • Substitution date: 15 February 2006
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKM
    body type
    Fixed
    head type
    Multi-directional head
    material
    Metal
    body material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Multi-directional
    type of operator
    Spring return cat''s whisker
    type of approach
    Multi-directional approach
    cable entry
    3 entries tapped for Pg 11 cable gland
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By any moving part
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    Without
    minimum torque for tripping
    0.13 N.m
    minimum actuation speed
    0.01 m/min
    maximum actuation speed
    1 m/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A AC
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    64 mm
    height
    64 mm
    depth
    30 mm
    net weight
    0.25 kg
    terminals description ISO n°1
    (21-22)NC
    (13-14)NO
    Environment
    shock resistance
    50 gn for 11 ms conforming to EN/IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IK degree of protection
    IK05 conforming to EN 50102
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    UL
    CCC
    CSA
    standards
    IEC 60947-5-1
    CSA C22.2 No 14
    EN 60204-1
    EN 60947-5-1
    UL 508
    IEC 60204-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Chinese5
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    metal\complete switches with 3 cable entries for n°11 cable glands (Version 1.0)
    Files in document
    dwg
    233.9 KB
    dwf
    88.6 KB
    dxf
    335.2 KB
    wmf
    25.1 KB
    prp.document.label.format zip
    Size 682.7 KB
    Date 1/13/05
    Files in document
    dwg
    233.9 KB
    dwf
    88.6 KB
    dxf
    335.2 KB
    wmf
    25.1 KB
    prp.document.label.format zip
    Size 975.3 KB
    Date 1/13/05
    Files in document
    dwg
    331.5 KB
    dwf
    110.2 KB
    dxf
    487.6 KB
    wmf
    46 KB
    prp.document.label.format zip
    Size 875.4 KB
    Date 1/13/05
    Files in document
    dwg
    290.3 KB
    dwf
    118.7 KB
    dxf
    429.1 KB
    wmf
    37.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 353.6 KB
    Date 8/15/19
    Description
    UL certification record (listed products)
    prp.document.label.format pdf
    Size 984.8 KB
    Date 5/30/19
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 112.6 KB
    Date 5/5/17
    Description
    CSA certificate of compliance
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    Description
    EU declaration of conformity
    prp.document.label.format pdf
    Size 645.5 KB
    Date 11/22/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKM106 : XCKM106_ROHS_DECLARATION
    Description
    XCKM106_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XCKM106_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    XCKJ/L/M... limit switches - BV type approval certificate (Version 1.0)
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 412.6 KB
    Date 12/21/17
    Description
    BV type approval certificate
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKM106 : XCKM106_REACH_DECLARATION
    Description
    XCKM106_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XCKM106_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 tapped entries Pg 11 cable gland
    Ø :
    2 elongated holes Ø 5.2 x 6.2


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


  • Connections and Schema

    Wiring Diagram
    2-pole NC + NO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by Any Moving Part



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting