Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Electric XCKW131 Image
To be discontinued

XCKW131

Schneider Electric XCKW131 Image
To be discontinued
XCKW131

Wireless limit switch XCKW - plastic roller lever

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XCKW131 is replaced by:
Product
Qty
XCMW115
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 27 July 2020
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Wireless limit switch
    device short name
    XCKW
    body type
    Fixed
    head type
    Rotary head
    Complementary
    body material
    Plastic
    head material
    Plastic
    lever material
    Metal
    fixing mode
    By 4 screws
    type of operator
    Spring return roller lever thermoplastic
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 or 2 programmable direction
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    300 m with external antenna
    25 m in industrial environment
    contact operation
    Snap action
    number of steps
    1
    Maximum torque for tripping
    0.5 N.m
    maximum actuation speed
    1 m/s
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    40 mm
    height
    137 mm
    depth
    61 mm
    net weight
    0.24 kg
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP67 conforming to IEC 60529
    IP66 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to EN 50102
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    radio agreement
    IC conforming to RSS
    FCC conforming to RCM
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    196 g
    Package 1 Height
    4.6 cm
    Package 1 width
    14.4 cm
    Package 1 Length
    6.8 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    18
    Package 2 Weight
    3.784 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages11
    • English9
    • Finnish2
    • French5
    • German2
    • Japanese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/9/19
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 4/9/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 5/10/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 78 KB
    Date 12/19/13
    Description
    IC technical acceptance certificate
    prp.document.label.format pdf
    Size 65.7 KB
    Date 12/19/13
    Description
    FCC grant of equipment authorization
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 12/1/16
    prp.document.label.format pdf
    Size 1.2 MB
    Date 11/1/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 6/25/18
    Description
    EC/EU declaration of conformity
    prp.document.label.format pdf
    Size 549.1 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCKW131 : XCKW131_ROHS_DECLARATION
    Description
    XCKW131_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    XCKW131_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 elongated holes 5.3 x 7.3 mm / 0.21 x 0.29 in.


  • Mounting and Clearance

    Mounting with Rotary Head and Roller Lever
    Recommended Mounting


    Mounting to be Avoided



    Mounting
    Head Orientation


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Actuator Direction Setting


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Actuator Angle Setting


    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Characteristics of Actuation



  • Technical Description

    Technical Description
    Functionnal Diagram, Travel Distance


    (1)
    Reset
    (2)
    Set