Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
Schneider Electric XCKW159 Image

XCKW159

Schneider Electric XCKW159 Image
XCKW159

Wireless limit switch XCKW - plastic round rod lever 6 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Wireless limit switch
    device short name
    XCKW
    body type
    Fixed
    head type
    Rotary head
    Complementary
    body material
    Plastic
    head material
    Plastic
    lever material
    Metal
    fixing mode
    By 4 screws
    type of operator
    Spring return round rod lever thermoplastic round rod 6 mm, L = 200 mm
    switch actuation
    By any moving part
    type of approach
    Lateral approach, 1 or 2 programmable direction
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    300 m with external antenna
    25 m in industrial environment
    contact operation
    Snap action
    number of steps
    1
    Maximum torque for tripping
    0.5 N.m
    maximum actuation speed
    1 m/s
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    40 mm
    height
    288 mm
    depth
    59 mm
    net weight
    0.23 kg
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP67 conforming to IEC 60529
    IP66 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to EN 50102
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    standards
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    radio agreement
    IC conforming to RSS
    FCC conforming to RCM
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • View more View less

    Documents

    Language
    • All Languages14
    • English11
    • Finnish2
    • French6
    • German2
    • Japanese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Description
    Selection guide, presentation, description and references.
    Size pdf
    Size 3.5 MB
    Date 4/9/19
    Description
    Selection guide, presentation, description and references.
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    Description
    Guide de choix, présentation générale, description et références.
    Size pdf
    Size 3.3 MB
    Date 4/9/19
    Description
    Guide de choix, présentation générale, description et références.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCKW159: Wireless limit switch XCKW - plastic round rod lever 6 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCKW159: Wireless limit switch XCKW - plastic round rod lever 6 mm (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Teollisuuden Tähtituotteet 2 (Version 1.0)
    Description
    Teollisuuden Tähtituotteet 2: Harmony tasoasennus XB4, XB5 ja XB7 ohjauskalusteille • Ethernet kytkimet • Moottorikäynnistin TeSys H • Langaton ja paristoton OsiSense™ XCKW -rajakytkin • Zelio RM22 valvontareleet • Zelio RE22 aikareleet
    Size pdf
    Size 5.8 MB
    Date 5/10/16
    Description
    Teollisuuden Tähtituotteet 2: Harmony tasoasennus XB4, XB5 ja XB7 ohjauskalusteille • Ethernet kytkimet • Moottorikäynnistin TeSys H • Langaton ja paristoton OsiSense™ XCKW -rajakytkin • Zelio RM22 valvontareleet • Zelio RE22 aikareleet
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 65.7 KB
    Date 12/19/13
    Description
    FCC grant of equipment authorization
    Size pdf
    Size 78 KB
    Date 12/19/13
    Description
    IC technical acceptance certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 12/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 6/25/18
    Description
    EC/EU declaration of conformity
    Size pdf
    Size 549.1 KB
    Date 1/22/16
    Description
    Supplier's declaration of conformity to Australian regulations
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wireless limit switch XCKW - plastic round rod lever 6 mm
    Description
    Wireless limit switch XCKW - plastic round rod lever 6 mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wireless limit switch XCKW - plastic round rod lever 6 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wireless limit switch XCKW - plastic round rod lever 6 mm
    Description
    Wireless limit switch XCKW - plastic round rod lever 6 mm
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wireless limit switch XCKW - plastic round rod lever 6 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Rod length : 200 mm / 7.87 in.
    (2)
    2 elongated holes 5.3 x 7.3 mm / 0.21 x 0.29 in.
    (3)
    190 mm / 7.48 in. maximum
    (4)
    213.5 mm / 8.41 in.maximum


  • Mounting and Clearance

    Mounting
    Head Orientation


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Actuator Direction Setting


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Characteristics of Actuation



  • Technical Description

    Technical Description
    Functionnal Diagram, Travel Distance


    (1)
    Reset
    (2)
    Set


Compare products: /