Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Electric XCMD2110AM4 Image

XCMD2110AM4

Green premium brand logo
Schneider Electric XCMD2110AM4 Image
XCMD2110AM4
Green premium brand logo

limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCMD
    sensor design
    Miniature
    body type
    Plug-in body
    head type
    Plunger head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Lateral approach, 2 directions
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    By 30° cam
    electrical connection
    Male connector AMP connector, 4 pins
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    42.5 N
    minimum force for tripping
    8.5 N
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    1 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
    3 A at 24 V, AC-14
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    36 V (pollution degree 3) conforming to IEC 60947-5-1
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 0.8 kV
    IEC 60947-1 0.8 kV
    short-circuit protection
    6 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    32 mm
    height
    78 mm
    depth
    16 mm
    net weight
    0.09 kg
    Environment
    shock resistance
    25 gn for 18 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 62262
    electrical shock protection class
    Class III conforming to IEC 61140
    Class III conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CURus
    CCC
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    Packing Units
    Package 1 Weight
    0.085 kg
    Package 1 Height
    1.600 dm
    Package 1 width
    5.300 dm
    Package 1 Length
    6.100 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 6/10/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 60.6 MB
    Date 5/20/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.4 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2110AM4 : limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
    Description
    limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 310.3 KB
    Date 7/1/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 740.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMD2110AM4 : limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
    Description
    limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    limit switch XCMD - metal end plunger - 1NC+1NO - snap - AMP 4P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm, counterbored Ø 8 mm by 4 mm deep.


  • Connections and Schema

    Connections and Schema
    Wiring Diagram

    2-pole NC + NO Snap Action



    Connections and Schema
    AMP Superseal 1.5 Male Connector


    1 :
    NC
    2 :
    NC
    3 :
    NO
    4 :
    NO


  • Technical Description

    Technical Description
    Characteristics of Actuation

    Switch Actuation on End



    Technical Description
    Functional Diagram, Travel Distance


    (P) :
    Positive opening point
    (1) :
    NC contact with positive opening operation
    (2) :
    Closed
    (3) :
    Open
    (4) :
    Tripping
    (5) :
    Resetting
    BK :
    Black
    WH :
    White
    BU :
    Blue
    BN :
    Brown