View all
OsiSense XC standard

XCPR2518N12
XCPR2518N12
limit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPT
Show more characteristics-
Characteristics
Main range of product OsiSense XCseries name Standard formatproduct or component type Limit switchdevice short name XCPRsensor design Compactreset Withbody type Fixedhead type Rotary headmaterial Plasticbody material Plastichead material Zamakfixing mode By the bodymovement of operating head Rotarytype of operator Spring return roller lever thermoplastictype of approach Lateral approach, 2 directionscable entry 1 entry tapped for 1/2" NPT cable glandnumber of poles 2contacts type and composition 1 NC + 1 NOcontact operation Slow-break, break before makeComplementary tracks 24/40 mmswitch actuation By 30° camelectrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²contacts insulation form Zbpositive opening Withpositive opening minimum torque 0.25 N.mminimum torque for tripping 0.1 N.mmaximum actuation speed 1.5 m/scontact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix AQ300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A[Ui] rated insulation voltage 300 V conforming to UL 508500 V (pollution degree 3) conforming to EN 60947-1500 V (pollution degree 3) conforming to IEC 60947-1300 V conforming to CSA C22.2 No 14maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3[Uimp] rated impulse withstand voltage 6 kV IEC 606646 kV IEC 60947-1short-circuit protection 10 A cartridge fuse, type gGelectrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix Cwidth 31 mmheight 65 mmdepth 30 mmnet weight 0.155 kgterminals description ISO n°1 (13-14)NO(21-22)NCEnvironment shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6IP degree of protection IP66 conforming to IEC 60529IP67 conforming to IEC 60529IK degree of protection IK04 conforming to EN 50102overvoltage category Class II conforming to IEC 61140Class II conforming to NF C 20-030ambient air temperature for operation -25…70 °Cambient air temperature for storage -40…70 °Cprotective treatment TCproduct certifications CSAULstandards EN 60947-5-1IEC 60204-1CSA C22.2 No 14IEC 60947-5-1UL 508EN 60204-1Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages12
- English11
- Chinese4
- French3
- Russian3
CADFormatSizeAdd to My DocumentsPlastic or metal XCP R/XCD R, with reset, roller lever (Version 1.0)Files in documentSize zipSize 79.3 KBDate 1/4/08Files in documentPlastic or metal XCP R/XCD R, with reset, roller lever (Version 1.0)Files in documentSize zipSize 131.5 KBDate 1/4/08Files in documentCertificateFormatSizeAdd to My DocumentsXC... limit switches - UL certification record (Version 1.0)DescriptionUL certification record (listed products)Size pdfSize 353.6 KBDate 8/15/19DescriptionUL certification record (listed products)XCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in Indonesia) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.4 MBDate 12/12/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.1)DescriptionCertificate for China compulsory product certificationSize pdfSize 3.9 MBDate 10/31/18DescriptionCertificate for China compulsory product certificationXCKD/P/T..., ZCD/P/T..., XCDR..., XCPR..., XCTR... limit switches and XCSD/P... safety switches - CSA certificate of compliance (Version 1.0)DescriptionCSA certificate of complianceSize pdfSize 43 KBDate 2/8/17DescriptionCSA certificate of complianceвыключатели концевые XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)DescriptionСертификат соответствия EACSize pdfSize 938.2 KBDate 1/30/15DescriptionСертификат соответствия EACDeclaration of conformityFormatSizeAdd to My DocumentsXC... limit switches - EU declaration of conformity (Version 1.0)DescriptionEU declaration of conformitySize pdfSize 645.5 KBDate 11/22/16DescriptionEU declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 178.8 KBDate 8/1/13EU RoHS DeclarationFormatSizeAdd to My Documentslimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPTDescriptionlimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPTSize pdfSize 195.3 KBDate 12/9/19Descriptionlimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPTProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 267.6 KBDate 11/1/07REACh DeclarationFormatSizeAdd to My Documentslimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPTDescriptionlimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPTSize pdfSize 195.3 KBDate 12/9/19Descriptionlimit switch XCPR - thermoplastic roller lever - 1NC+1NO - slow - 1/2NPT -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
Dimensions(1)Tapped entry for 1/2"NPT(2)2 elongated holes Ø 4.3 x 6.3 mm on 22 mm centres, 2 holes Ø 4.3 on 20 mm centres.(3)2 x Ø 3 holes for support studs, depth 4 mm -
Mounting and Clearance
Mounting with Cable EntryPosition of Cable Gland(1)Recommended(2)To be avoidedMounting with Rotary Heads and LeversType of Cam(1)Recommended(2)To be avoidedSetting-up with Head ZCE01 and ZCE09(1)Tightening torque (Min : 1) (Max : 1.5)(2)Tightening torque (Min : 0.8) (Max : 1.2) -
Connections and Schema
Wiring Diagrams2-pole N/C + N/O Break before Make, Slow Break -
Technical Description
Characteristics of ActuationSwitch Actuation by 30° CamFunctionnal Diagram(P)Positive opening point(1)NC contact with positive opening point(2)Closed(3)Open