Welcome to the Schneider Electric corporate Website

Select your location

View all OsiSense ATEX D
Schneider Electric XCRE181EX Image

XCRE181EX

Schneider Electric XCRE181EX Image
XCRE181EX

limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense ATEX D
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For hoisting and mechanical handling applications
    device short name
    XCR
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Stay put crossed rods lever metal square rod 6 mm
    switch actuation
    By any moving part
    type of approach
    Lateral approach, 2 directions
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
    cable entry number
    1 tapped entry for Pg 13.5 cable gland (included) 9…12 mm
    number of poles
    4
    contacts type and composition
    2 x (1 NC + 1 NO)
    contacts insulation form
    Zb
    contact operation
    Snap action
    number of steps
    1
    contact block per direction [control circuit]
    2 per direction
    positive opening
    With
    minimum force for tripping
    0.7 N
    minimum torque for tripping
    0.6 N.m
    maximum actuation speed
    1.5 m/s
    IP degree of protection
    IP65 conforming to IEC 60529
    Complementary
    minimum actuation speed
    0.01 m/min
    maximum displacement angle
    90 °
    -90 °
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN 60947-5-1
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN 60947-5-1
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to NF C 20-040 group C
    500 V (pollution degree 3) conforming to IEC 60947-1
    500 V (pollution degree 3) conforming to VDE 0110
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    marking
    II2 D-Ex tb IIIC T85°C Db IP66/67
    width
    85 mm
    height
    95 mm
    depth
    75 mm
    Environment
    shock resistance
    68 gn conforming to IEC 60068-2-27
    vibration resistance
    9 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -20…60 °C
    protective treatment
    TC
    dust zone
    Zone 21 - 22
    product certifications
    INERIS 04ATEX0014X
    IEC-Ex INE 16.0048X
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    directives
    2014/34/EU - ATEX directive
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French7
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 429.1 KB
    Date 9/18/17
    Description
    EU/ATEX type examination certificate
    Size pdf
    Size 425.5 KB
    Date 7/13/17
    Description
    EU/ATEX type examination certificate
    Size pdf
    Size 780.5 KB
    Date 7/13/17
    Description
    IECEx certificate of conformity
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 6/1/17
    Size pdf
    Size 327.4 KB
    Date 4/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 11/27/17
    Description
    EU declaration of conformity
    Size pdf
    Size 1.2 MB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRE181EX : limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
    Description
    limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRE181EX : limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
    Description
    limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    limit switch XCR - square rod 6 mm crossed - 2NC + 2NO - ATEX/IECEx
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 tapped entry for n° 13 cable gland.
    (2)
    Rod length: 200 mm.
    (3)
    Rod length: 200 mm.


  • Connections and Schema

    Wiring Diagram
    Two 2-pole NC + NO Snap Action


    (A)
    1st contact
    (B)
    2nd contact


  • Technical Description

    Functionnal Diagram


    (P)
    Positive opening point
    (A)
    1st contact
    (B)
    2nd contact
    (1)
    NC contact with positive opening operation
    (2)
    Closed
    (3)
    Open
    (4)
    Tripping
    (5)
    Resetting


Compare products: /