Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC Special format
Schneider Electric XCRZ04 Image

XCRZ04

Green premium brand logo
Schneider Electric XCRZ04 Image
XCRZ04
Green premium brand logo

limit switch lever XCRZ - steel square rod 6 mm, L=300 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    XCRZ
    product compatibility
    XCRA
    XCRB
    movement of operating head
    Rotary
    type of operator
    Square rod metal square rod 6 mm, L = 300 mm
    switch actuation
    By any moving part
    type of approach
    Lateral approach
    positive opening
    With
    Complementary
    associated complete product
    XCRB11
    XCRB52
    XCRB15
    XCRA15
    XCRA11
    XCRB55
    XCRA12
    XCRA51
    XCRA55
    XCRA52
    XCRB12
    XCRB51
    net weight
    0.029 kg
    Environment
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    prp.document.label.format pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ04 : limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
    Description
    limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ04 : limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
    Description
    limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    limit switch lever XCRZ - steel square rod 6 mm, L=300 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /