Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XCS
Schneider Electric XCSA803 Image

XCSA803

Green premium brand logo
Schneider Electric XCSA803 Image
XCSA803
Green premium brand logo

metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSA
    design
    Industrial
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    3 NC
    contact operation
    Slow-break, simultaneous
    cable entry
    1 entry tapped for 1/2" NPT
    electrical connection
    Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    Without locking of actuator
    local signalling
    Without
    Complementary
    positive opening
    With NC contact
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    44 mm
    height
    114 mm
    width
    40 mm
    product weight
    0.44 kg
    Environment
    standards
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/ISO 12100
    EN/IEC 60204-1
    EN 1088/ISO 14119
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • Chinese3
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSA803: metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 205.8 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 973.1 KB
    Date 3/30/19
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 1.1 MB
    Date 12/12/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 49.9 KB
    Date 3/9/17
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSA803 : metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
    Description
    metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSA803 : metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
    Description
    metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    metal safety switch XCSA - 3 NC - slow break - 1 entry tapped 1/2" NPT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /