Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS ATEX D
Schneider Electric XCSB702EX Image

XCSB702EX

Green premium brand logo
Schneider Electric XCSB702EX Image
XCSB702EX
Green premium brand logo

metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa ATEX D
    product or component type
    Safety switch
    device short name
    XCSB
    material
    Metal
    head type
    Key operated turret head
    cable entry number
    1 tapped entry for M20 x 1.5 cable gland (included) 7…13 mm
    electrical connection
    Terminal
    clamping connection capacity
    1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    contacts type and composition
    2 NC + 1 NO
    contact operation
    Slow-break, break before make
    positive opening
    With NC contact
    locking options description
    With locking of actuator, unlocking by push-button
    Complementary
    local signalling
    Without
    mechanical durability
    600000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    contact code designation
    A300, AC-15 (Ue = 120 V, Ie = 6 A) conforming to EN/IEC 60947-5-1
    A300, AC-15 (Ue = 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 125 V, Ie = 0.55 A) conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-5-1 6 kV
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    actuator forcible withdrawal rtc
    1500 N
    minimum actuator force for extraction
    20 N
    maximum operating rate
    10 cyc/mn for maximum durability
    body material
    Zamak
    head material
    Zamak
    CAD overall width
    52 mm
    CAD overall height
    114 mm
    CAD overall depth
    44 mm
    net weight
    0.475 kg
    Environment
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 60536
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    marking
    II2 D-Ex tb IIIC T85°C Db IP67
    dust zone
    Zone 21 - 22
    product certifications
    IEC-Ex INE 17.0020X
    INERIS 04ATEX0014X
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    directives
    2014/34/EU - ATEX directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 237.4 KB
    Date 3/15/18
    Description
    IECEx certificate of conformity
    Size pdf
    Size 449.4 KB
    Date 3/15/18
    Description
    EU/ATEX type examination certificate
    Size pdf
    Size 429.1 KB
    Date 9/18/17
    Description
    EU/ATEX type examination certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 327.4 KB
    Date 4/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 276.2 KB
    Date 3/29/18
    Description
    EC/EU declaration of conformity
    Size pdf
    Size 1.2 MB
    Date 11/27/17
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
    Description
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
    Description
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    metal key operated switch XCSA - 2NC + NO slow break - ATEX/IECEx
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /