Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XCS ATEX D
Schneider Electric XCSDMC59010EX Image

XCSDMC59010EX

Schneider Electric XCSDMC59010EX Image
XCSDMC59010EX

coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa ATEX D
    product or component type
    Coded magnetic switch
    device short name
    XCSDMC
    material
    Plastic
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Staggered
    electrical connection
    Pre-cabled
    cable composition
    4 x 0.25 mm²
    cable length
    10 m
    design
    Rectangular, compact
    size
    51 x 16 x 7 mm
    number of poles
    2
    Complementary
    [Sa] assured operating distance
    5 mm
    [Sar] assured tripping distance
    15 mm
    approach directions
    3 directions
    [Ue] rated operational voltage
    24 V DC
    maximum [Ie] rated operational current
    100 mA
    [Ui] rated insulation voltage
    100 V DC
    [Uimp] rated impulse withstand voltage
    2.5 kV EN/IEC 60947-5-1
    resistance across terminals
    10 Ohm
    short-circuit protection
    500 mA external cartridge fuse type gG (gl)
    contacts material
    Rhodium
    electrical durability
    1200000 cycles
    maximum switching voltage
    100 V DC
    switching capacity in mA
    0.1...100 mA
    insulation resistance
    1000 MOhm
    breaking capacity
    10 VA
    switching frequency
    150 Hz
    product weight
    0.101 kg
    Environment
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    protective treatment
    TH
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    maximum sensitivity to magnetic fields
    0.3 mT
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    enclosure material
    Thermoplastic PBT
    cable material
    PVC
    dust zone
    According to protection mode mD, tD and ia
    Zone 0 - 1 - 2/20 - 21 - 22
    product certifications
    INERIS 04ATEX0036
    standards
    EN 60079-0
    EN 60079-11
    EN 60079-18
    EN 60079-31
    EN/ISO 13849-1
    directives
    2014/34/EU - ATEX directive
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 4.7 MB
    Date 4/29/14
    Description
    EC/ATEX type examination certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 307.7 KB
    Date 10/3/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDMC59010EX : coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
    Description
    coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSDMC59010EX : coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
    Description
    coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    coded magnetic switch XCSDMC - ATEX - 1 NC+1 NO, staggered - cable 10 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /