Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XCS
Schneider Electric XCSLE272751M2 Image
Discontinued

XCSLE272751M2

Green premium brand logo
Schneider Electric XCSLE272751M2 Image
Discontinued
XCSLE272751M2
Green premium brand logo

plastic key operated solenoid switch XCSLE - 4NC - slow - M23 connector - 24V

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
End-of-service soon on 30 November 2021
The maximum number of products that can be compared is 4. Remove already added products.

XCSLE272751M2 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLE
    design
    Slim
    material
    Plastic
    head type
    Key operated turret head
    contacts type and composition
    2 NC
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    2 NC (slow-break, break before make)
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V - 15...10 %
    cable outer diameter
    7…13 mm
    electrical connection
    Male connector M23, 16 pins
    number of poles
    2
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED (orange)actuator withdrawn:
    1 LED (green)actuator inserted and locked:
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    1.5 A at 24 V
    0.22 A at 24 V
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    60 V (pollution degree 3) conforming to EN/IEC 60947-1
    50 V conforming to UL 508
    50 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-5-1 0.8 kV
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    maximum actuator forcible withdrawal rtc
    1400 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    1.2 J against the partition
    4.9 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    PA (polyamide)
    head material
    PA (polyamide)
    depth
    51 mm
    height
    225 mm
    width
    44 mm
    net weight
    0.53 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    EN 1088/ISO 14119
    CSA C22.2 No 14
    EN/ISO 13849-1
    EN/IEC 62061
    UL 508
    product certifications
    UL
    CSA
    TÜV
    protective treatment
    TC
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class III conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    IP65
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    660 g
    Package 1 Height
    6 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    24.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 313 B
    Date 11/23/12
    Description
    UR certification record (recognized components)
    prp.document.label.format pdf
    Size 64.9 KB
    Date 11/14/12
    Description
    CSA certificate of compliance
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 11/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 556.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLE272751M2 : XCSLE272751M2_ROHS_DECLARATION
    Description
    XCSLE272751M2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    XCSLE272751M2_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 387.9 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.