Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSLF3535533 Image

XCSLF3535533

Green premium brand logo
Schneider Electric XCSLF3535533 Image
XCSLF3535533
Green premium brand logo

metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    1 NC + 2 NO (slow-break, break before make)
    cable entry
    3 entries tapped for 1/2" NPT
    electromagnet interlocking
    Locking on energisation and unlocking on de-energisation of solenoid
    [Us] solenoid rated supply voltage
    120 V - 15...10 %
    electrical connection
    Spring terminal, clamping capacity: 1 x 1.5 mm² flexible or solid cable
    Spring terminal, clamping capacity: 2 x 0.5 mm² flexible cables with 13 mm bared ends
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED (orange)actuator withdrawn:
    1 LED (green)actuator inserted and locked:
    signalling circuit voltage
    120 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    0.55 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    maximum actuator forcible withdrawal rtc
    3000 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    51 mm
    height
    205 mm
    width
    44 mm
    net weight
    1.1 kg
    Environment
    standards
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    EN/IEC 62061
    CSA C22.2 No 14
    EN/IEC 60204-1
    UL 508
    EN/ISO 13849-1
    product certifications
    UL
    TÜV
    CSA
    protective treatment
    TC
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    IP67
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Chinese2
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSLF3535533: metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSLF3535533: metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.1 MB
    Date 6/22/18
    Description
    Certificate for China compulsory product certification
    Size pdf
    Size 64.9 KB
    Date 11/14/12
    Description
    CSA certificate of compliance
    Size html
    Size 300 B
    Date 8/13/84
    Description
    UL certification record (listed products)
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 556.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
    Description
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
    Description
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    metal safety switch XCSLF-2NC+4NO- slow break - 3 entries tapped 1/2" NPT - 120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /