Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XCS
Schneider Electric XCSM4102L1 Image

XCSM4102L1

Green premium brand logo
Schneider Electric XCSM4102L1 Image
XCSM4102L1
Green premium brand logo

safety limit switch XCSM - metal - roller plunger - 2 NC + 2 NO - cable 1 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety limit switch
    component name
    XCSM
    design
    Miniature
    material
    Metal
    head type
    Plunger head
    protection technology
    Plastic protective cover, secured by 5-lobe socket head safety screw
    type of approach
    Lateral approach
    type of operator
    Roller plunger
    contacts type and composition
    1 NC + 1 NC + 1 NO + 1 NO
    contact operation
    Snap action
    Complementary
    electrical connection
    Pre-cabled
    cable length
    1 m
    cable composition
    9 x 0.34 mm²
    switch actuation
    By 30° cam
    fixing mode
    By the body
    number of poles
    4
    positive opening
    With NC contact
    mechanical durability
    10000000 cycles
    minimum force for tripping
    7 N
    positive opening minimum force
    35 N
    minimum actuation speed
    0.01 m/min
    maximum actuation speed
    0.5 m/s
    contact code designation
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN 60947-5-1
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN 60947-5-1
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    400 V (pollution degree 3) conforming to IEC 60947-5-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    IEC 60664 4 kV
    IEC 60947-1 4 kV
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    6 A cartridge fuse type gG (gl)
    repeat accuracy
    0.05 mm on the tripping points
    body material
    Zamak
    head material
    Zamak
    depth
    16 mm
    height
    70 mm
    width
    30 mm
    net weight
    0.17 kg
    Environment
    standards
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60204-1
    EN 1088
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    25 gn for 18 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to NF C 20-030
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IP68 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French6
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Safety switches XCS range English 02/2020 (Version 1.0)
    Description
    XCSM miniature safety limit switches.XCSP and XCSD compact safety limit switches. XCSPL, XCSPR and XCSTR lever or spindle-operated safety switches. XCSA, XCSB, XCSC, XCSMP, XCSPA and XCSTA slim safety switches. XCSLE and XCSLF slim safety interlock switches. XCSE and XCSTE rectangular safety interlock switches. XCSR contactless RFID safety switches. XCSDMC, XCSDMP and XCSDMR coded magnetic safety switches.
    prp.document.label.format pdf
    Size 23.5 MB
    Date 5/18/20
    Description
    XCSM miniature safety limit switches.XCSP and XCSD compact safety limit switches. XCSPL, XCSPR and XCSTR lever or spindle-operated safety switches. XCSA, XCSB, XCSC, XCSMP, XCSPA and XCSTA slim safety switches. XCSLE and XCSLF slim safety interlock switches. XCSE and XCSTE rectangular safety interlock switches. XCSR contactless RFID safety switches. XCSDMC, XCSDMP and XCSDMR coded magnetic safety switches.
    prp.document.label.format pdf
    Size 12.4 MB
    Date 4/23/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Metal XCS M, steel roller plunger (Version 1.0)
    Files in document
    dwg
    11.8 KB
    dxf
    25.6 KB
    dwf
    2.1 KB
    wmf
    3.8 KB
    prp.document.label.format zip
    Size 43.2 KB
    Date 1/13/05
    Files in document
    dwg
    11.8 KB
    dxf
    25.6 KB
    dwf
    2.1 KB
    wmf
    3.8 KB
    Metal XCS M, steel roller plunger (Version 1.0)
    Files in document
    dwg
    15 KB
    dxf
    33.1 KB
    dwf
    2.8 KB
    wmf
    5.6 KB
    prp.document.label.format zip
    Size 56.5 KB
    Date 1/13/05
    Files in document
    dwg
    15 KB
    dxf
    33.1 KB
    dwf
    2.8 KB
    wmf
    5.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 28 KB
    Date 9/12/17
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.4 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSM4102L1 : XCSM4102L1_ROHS_DECLARATION
    Description
    XCSM4102L1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    XCSM4102L1_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 740.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSM4102L1 : XCSM4102L1_REACH_DECLARATION
    Description
    XCSM4102L1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    XCSM4102L1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.