Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSMP80L10 Image

XCSMP80L10

Schneider Electric XCSMP80L10 Image
XCSMP80L10

plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSMP
    design
    Miniature
    material
    Plastic
    head type
    Key operated fixed head
    contacts type and composition
    3 NC
    contact operation
    Slow-break, simultaneous
    electrical connection
    Pre-cabled
    number of poles
    3
    locking options description
    Without locking of actuator
    Complementary
    insulation
    Double insulated
    cable length
    10 m
    cable composition
    6 x 0.5 mm²
    positive opening
    With NC contact
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.05 m/s
    maximum actuation speed
    1.5 m/s
    [Ie] rated operational current
    0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    1.5 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    2.5 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-5-1
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    actuator forcible withdrawal rtc
    8 N
    minimum actuator force for extraction
    8 N
    maximum operating rate
    20 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    PA (polyamide)
    head material
    PA (polyamide)
    depth
    30 mm
    height
    87 mm
    width
    15 mm
    net weight
    0.11 kg
    Environment
    standards
    EN 1088/ISO 14119
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    UL 508
    EN/ISO 12100
    CSA C22.2 No 14
    product certifications
    CUL
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…80 °C
    vibration resistance
    6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.7 MB
    Date 1/29/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSMP80L10: plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSMP80L10: plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XCSMP... safety switches - cUL certification record (for Canada) (Version 1.0)
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 155.9 KB
    Date 8/15/19
    Description
    cUL certification record (listed products, for Canada)
    XCSMP... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    Size html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m
    Description
    plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    plastic safety switch XCSMP - 1 NC + 1 NC + 1 NC - slow break - pre-cabled 10 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /