Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XCS
Schneider Electric XCSP3719P20 Image
Discontinued

XCSP3719P20

Green premium brand logo
Schneider Electric XCSP3719P20 Image
Discontinued
XCSP3719P20
Green premium brand logo

safety limit switch - plastic - rotary lever - 2NC+1NO - 1entry tapped M20 x 1.5

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XCSP3719P20 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety limit switch
    component name
    XCSP
    design
    Compact
    material
    Plastic
    head type
    Rotary head
    protection technology
    Plastic protective cover, secured by 5-lobe socket head safety screw
    type of operator
    Steel roller lever
    contacts type and composition
    1 NC + 1 NC + 1 NO
    contact operation
    Slow-break, break before make
    cable entry
    1 entry tapped for M20 x 1.5
    Complementary
    electrical connection
    Terminal
    clamping connection capacity
    1 x 0.34...2 x 0.75 mm²
    switch actuation
    By 30° cam
    number of poles
    3
    positive opening
    With NC contact
    mechanical durability
    10000000 cycles
    minimum torque for tripping
    0.1 N.m
    positive opening minimum torque
    0.25 N.m
    maximum actuation speed
    1.5 m/s
    contact code designation
    B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    400 V (pollution degree 3) conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 4 kV
    IEC 60664 4 kV
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    short-circuit protection
    6 A cartridge fuse type gG (gl)
    repeat accuracy
    0.1 mm on tripping points, 1 million operating cycles for head with end plunger
    body material
    Plastic
    head material
    Zamak
    enclosure material
    Plastic
    depth
    35 mm
    height
    122 mm
    width
    34 mm
    net weight
    0.22 kg
    Environment
    standards
    UL 508
    EN/IEC 60947-5-1
    EN 1088/ISO 14119
    CSA C22.2 No 14
    EN/IEC 60204-1
    product certifications
    UL
    CSA
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
    protective treatment
    TC
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to NF C 20-030
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    Packing Units
    Package 1 Weight
    0.157 kg
    Package 1 Height
    1.320 dm
    Package 1 width
    0.340 dm
    Package 1 Length
    0.500 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Plastic or metal XCS P/XCS D, roller lever (Version 1.0)
    Files in document
    dxf
    50.3 KB
    dwf
    4.2 KB
    wmf
    9.4 KB
    dwg
    21.4 KB
    prp.document.label.format zip
    Size 85.3 KB
    Date 1/13/05
    Files in document
    dxf
    50.3 KB
    dwf
    4.2 KB
    wmf
    9.4 KB
    dwg
    21.4 KB
    Plastic or metal XCS P/XCS D, roller lever (Version 1.0)
    Files in document
    dwg
    21.5 KB
    dxf
    48.3 KB
    dwf
    3.5 KB
    wmf
    7.5 KB
    prp.document.label.format zip
    Size 80.8 KB
    Date 1/13/05
    Files in document
    dwg
    21.5 KB
    dxf
    48.3 KB
    dwf
    3.5 KB
    wmf
    7.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 43 KB
    Date 2/8/17
    Description
    CSA certificate of compliance
    XCS... safety switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 300 B
    Date 12/2/86
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 4/13/18
    Description
    EC/EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 178.8 KB
    Date 8/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSP3719P20 : safety limit switch - plastic - rotary lever - 2NC+1NO - 1entry tapped M20 x 1.5
    Description
    safety limit switch - plastic - rotary lever - 2NC+1NO - 1entry tapped M20 x 1.5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    safety limit switch - plastic - rotary lever - 2NC+1NO - 1entry tapped M20 x 1.5
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 267.6 KB
    Date 11/1/07
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.