Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC standard
Schneider Electric XE2NP2161 Image

XE2NP2161

Green premium brand logo
Schneider Electric XE2NP2161 Image
XE2NP2161
Green premium brand logo

limit switch contact block - 1NC+1NO - slow-break, make before break

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XE2N
    associated body
    ZCP26
    ZCD26
    ZCKJ6D
    ZCKM6
    ZCKL6
    ZCKJ6
    ZCKS6
    number of poles
    2
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break, make before break
    Complementary
    product compatibility
    XCKM
    XCKS
    XCKD
    XCKL
    XCKJ
    XCKP
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    6 m/min
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Chinese1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 63.2 MB
    Date 5/22/17
    prp.document.label.format pdf
    Size 56.5 MB
    Date 5/10/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XEN-P... and XE2N-P... contacts blocks (Version 2.1)
    Description
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Size 1.9 MB
    Date 9/14/15
    Description
    Certificate for China compulsory product certification
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XE2NP2161 : limit switch contact block - 1NC+1NO - slow-break, make before break
    Description
    limit switch contact block - 1NC+1NO - slow-break, make before break
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    limit switch contact block - 1NC+1NO - slow-break, make before break
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XE2NP2161 : limit switch contact block - 1NC+1NO - slow-break, make before break
    Description
    limit switch contact block - 1NC+1NO - slow-break, make before break
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    limit switch contact block - 1NC+1NO - slow-break, make before break
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /