Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XAC
Schneider Electric XESD1291 Image

XESD1291

Schneider Electric XESD1291 Image
XESD1291

spring return contact block - 2 NO+ 1 OC - front mounting, 40 mm centres

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XAC
    product or component type
    Contact block
    component name
    XESD
    electrical circuit type
    Power circuit
    contact block application
    2-speed
    contact block type
    Double
    type of operator
    2 spring return
    product compatibility
    XACB
    mechanical interlocking
    With mechanical interlocking
    contacts type and composition
    2 NO + 1 C/O
    poles description
    2-pole
    mounting of block
    Front mounting
    contact operation
    Snap action
    Staggered
    Complementary
    connections - terminals
    Screw clamp terminals, 1 x 2.5 mm² with or without cable end
    Screw clamp terminals, 2 x 1.5 mm² with or without cable end
    horizontal fixing centres
    40 mm
    mechanical durability
    500000 cycles
    1000000 cycles
    [Ithe] conventional enclosed thermal current
    12 A
    [Ui] rated insulation voltage
    600 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 6 kV
    operating force
    17 N
    short-circuit protection
    10 A fuse protection by cartridge fuse type aM
    rated operational power in W
    2200 W AC-3 at 240 V conforming to IEC 60947-3 appendix A
    2200 W AC-4 at 400 V conforming to IEC 60947-3 appendix A
    rated power in hp
    2 hp at 240 V, CSA certified
    3 hp at 600 V, CSA certified
    5 hp at 400 V, CSA certified
    electrical durability
    300000 cycles AC-3, 2200 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    300000 cycles AC-3, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    300000 cycles AC-4, 2200 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    300000 cycles AC-4, 2200 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    500000 cycles AC-3, 1500 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    500000 cycles AC-4, 1500 W at 240 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    800000 cycles AC-3, 1500 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    800000 cycles AC-4, 1500 W at 400 V, operating rate <10 cyc/mn, load factor = 0.4 conforming to IEC 60947-3 appendix A
    terminals description ISO n°1
    (13-14)NO
    B
    (23-24)NO
    (51-52-54)OC
    terminals description ISO n°2
    B
    (43-44)NO
    (61-62-64)OC
    (33-34)NO
    terminal identifier
    (13-14)NO
    (11-12)NC
    net weight
    0.19 kg
    Environment
    standards
    IEC 60947-3
    CSA C22.2 No 14
    EN 60947-3
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    100 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Chinese1
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 7/18/13
    prp.document.label.format pdf
    Size 9.7 MB
    Date 7/18/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate- XACB XESD XACS (Version 1.0)
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 5.7 MB
    Date 11/12/19
    Description
    CCC Certificate
    prp.document.label.format pdf
    Size 6.2 MB
    Date 11/12/19
    Description
    CCC Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.4 KB
    Date 3/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XESD1291 : XESD1291_ROHS_CHINA_DECLARATION
    Description
    XESD1291_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XESD1291_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XACB, XACF, XACM Pendant control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 433.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XESD1291 : XESD1291_ROHS_DECLARATION
    Description
    XESD1291_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XESD1291_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XESD1291 : XESD1291_REACH_DECLARATION
    Description
    XESD1291_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    XESD1291_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.